1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Holder for Mounting Dial Gauges / Test Indicators, Strut Type (Part Number)

Magnet Holder for Mounting Dial Gauges / Test Indicators, Strut Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,903.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Magnetic stand for attaching strut-type dial gauges and test indicators.
It has a fine adjustment mechanism that allows fine adjustment at hand.
Compact body with strong pull force.
Rotating clamp is attached to the tip of the arm, making it easy to determine the angle and length.
[Application]
Ideal for dial gauge measurement and test indicator installation.

Magnetic Holder, Pillar Model for Fastening Dial Gauge and Test Indicator:Related Image
Part Number
PH2040
PH3100
PH4016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption
(N)
Primary post height
(mm)
post height
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Mass
(kg)

฿ 3,449.91

MAGNET HOLDER 1 Piece(s) Available 10 Day(s) 7842031855060551.7

฿ 2,903.77

MAGNET HOLDER 1 Piece(s) Available 10 Day(s) 3131201103040350.5

฿ 5,224.86

MAGNET HOLDER 1 Piece(s) Available 10 Day(s) 9802602255075552.45

Loading...

  1. 1

Specifications

Magnetic Holder, Pillar Model for Fastening Dial Gauge and Test Indicator:Related Image
Model Number Mounting Part Dimensions Fine adjustment mechanism Support Post Magnet Body Mass
(kg)
(1) Primary post (2) Auxiliary Post Material Size Magnetic Force ON/OFF
Switch
PH3100 φ6, φ8 Hole, φ3/8 Hole / Dovetail Groove One-Handed Fine Adjustment φ10 x 120 φ8 x 110 Steel 30 x 40 x 35 313N 0.5
PH2040 φ6, φ8 Hole, φ3/8 Hole / Dovetail Groove One-Handed Fine Adjustment φ14 x 203 φ12 x 185 Steel 50 x 60 x 55 784N 1.7
PH4016 φ6, φ8 Hole, φ3/8 Hole / Dovetail Groove One-Handed Fine Adjustment φ16 x 260 φ16 x 225 Steel 50 x 75 x 55 980N 2.45

[!] Units for the "φ3/8 Hole" are in inches. 

More Information

Magnetic Holder, Pillar Model for Fastening Dial Gauge and Test Indicator:Related Image

Basic Information

Product Model Magnetic Stand (Support Post Model) Size Small size Measurement device mounting hole Ø 6, Ø 8, Ø 3/8 Inch
With/Without dovetail Included Fine adjustment mechanism One-Handed Fine Adjustment Support Material Steel
Magnet Main Body ON / OFF Switch