(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
As NOGA modular arm system, you can assemble an arm that meets your needs using dedicated arm and assembly thread attachment.
[Application]
Modular arm for attaching cameras, monitors, and devices other than test indicators, etc.
Part Number |
---|
DG60003 |
MA60003 |
MG70003 |
NF60003 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Primary post height (mm) | post height (mm) | Mass (kg) | Internal Diameter Screw Size D1 | Arm Retention Force (Reference Value) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,387.49 | MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | Big size | 110 | 101 | 0.25 | M6 | 4kg | |
฿ 11,461.96 | MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | Big size | 326 | 242 | 3 | M10 x 1.25 | 20 kg | |
฿ 7,865.33 | MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | Big size | 163 | 113 | 0.8 | M8 | 8kg | |
฿ 4,118.11 | MODULAR ARM | 1 Piece(s) | Available | 5 Day(s) | Small size | 56 | 51 | 0.21 | M6 | 2.7kg |
Loading...
Model Number | Arm length (mm) | Internal Diameter Screw Dimensions | Arm Holding Power (Reference) | Weight (kg) | ||
L1 | L2 | D1 | D2 | |||
NF60003 | 56 | 51 | M6 | M6 | 2.7kg | 0.21 |
DG60003 | 110 | 101 | M6 | M6 | 4.kg | 0.25 |
MG70003 | 163 | 113 | M8 | M6 | 8.kg | 0.8 |
MA60003 | 326 | 242 | M10 x 1.25 | M6 | 20.kg | 3 |
Product Model | Magnetic Stand Parts | Parts Classification | Arm Model | Internal Diameter Screw Size D2 | M6 |
---|
How can we improve?
How can we improve?