(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Application]
·Deburring, trimming, and derusting inside cylinders, blind hole bottoms, and sides
·Chamfering of drilled part
Part Number |
---|
BHCM-310006 |
BHCM-310009 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter (mm) |
---|---|---|---|---|---|---|
฿ 1,731.84 | BRUSH | 1 Piece(s) | 3 Day(s) | 6 | ||
฿ 1,857.11 | BRUSH | 1 Piece(s) | 3 Day(s) | 9 |
Loading...
Model Number | Compatible Hole Diameters | Outer Diameter D | Shaft Diameter t | Wire Material Wire Diameter |
BHCM-310001 | About 1 mm | 1 | 6 | Triangle Piano Wire 0.7 |
BHCM-310002 | About 2 mm | 2 | ||
BHCM-310003 | About 3 mm | 3 | ||
BHCM-310004 | About 4 mm | 4 | ||
BHCM-310005 | About 5 mm | 5 | ||
BHCM-310006 | About 6 mm | 6 | ||
BHCM-310007 | About 7 mm | 7 | ||
BHCM-310008 | About 8 mm | 8 | ||
BHCM-310009 | About 9 mm | 9 | ||
BHCM-310010 | About 10 mm | 10 | ||
BHCM-310011 | About 11 mm | 11 | ||
BHCM-310012 | About 12 mm | 12 | ||
BHCM-310013 | About 13 mm | 13 | ||
BHCM-310014 | About 14 mm | 14 | 8 | |
BHCM-310015 | About 15 mm | 15 | ||
BHCM-310016 | About 16 mm | 16 |
Shaft Diameter(mm) | 6 | Product Model | Mini Brush | Wire Diameter(mm) | 0.7 |
---|---|---|---|---|---|
Brush Length(mm) | 50 | Line Types | Triangular Piano Wire | Total Length L(mm) | 100 |
How can we improve?
How can we improve?