(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Application]
·Deburring, trimming, and derusting inside cylinders, blind hole bottoms, and sides
·Chamfering of drilled part
Part Number |
---|
BHTM-310104 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,046.47 | BRUSH | 1 Piece(s) | Same day |
Loading...
Model Number | Compatible Hole Diameters | Outer Diameter D | Shaft Diameter t | Wire Material Wire Diameter |
BHTM-310103 | About 3 mm | 3 | 6 | SUS 0.2 |
BHTM-310104 | About 4 mm | 4 | ||
BHTM-310105 | About 5 mm | 5 | ||
BHTM-310106 | About 6 mm | 6 | ||
BHTM-310107 | About 7 mm | 7 | SUS 0.3 | |
BHTM-310108 | About 8 mm | 8 | ||
BHTM-310109 | About 9 mm | 9 | ||
BHTM-310110 | About 10 mm | 10 | 8 | |
BHTM-310111 | About 11 mm | 11 | ||
BHTM-310112 | About 12 mm | 12 | 10 | |
BHTM-310113 | About 13 mm | 13 | ||
BHTM-310114 | About 14 mm | 14 | ||
BHTM-310115 | About 15 mm | 15 | ||
BHTM-310116 | About 16 mm | 16 |
Shaft Diameter(mm) | 6 | Product Model | Mini Brush | Major Diameter(mm) | 4 |
---|---|---|---|---|---|
Wire Diameter(mm) | 0.2 | Brush Length(mm) | 50 | Line Types | SUS |
Total Length L(mm) | 100 |
Please check the type/dimensions/specifications of the part BHTM-310104 in the Deburring Brush for Bottom/Side series.
How can we improve?
How can we improve?