(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The micro spiral brush is an extremely flexible elastic tool that enables deburring, polishing and edge finishing according to the shape of the part. It is also capable of deburring impossible with conventional deburring tools such as intersecting holes with complicated shapes and stepped drill holes, and providing uniform finish.
Part Number |
---|
IMSG-308102-2.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,579.62 | BRUSH | 1 Piece(s) | 3 Day(s) |
Loading...
Model Number | Outer Diameter D | Shaft Diameter d | Bristle Length ℓ | Total Length L | Wire Material Wire Diameter | Unit Price 1 ~ 4 Pieces |
IMSG-308098 | 1 | 3 | 20 | 70 | AO #500 φ0.3 | |
IMSG-308099 | 1.27 | |||||
IMSG-308100 | 1.91 | |||||
IMSG-308101 | 2.2 | 25 | ||||
IMSG-308102 | 2.7 | |||||
IMSG-308103 | 3.2 | 30 | ||||
IMSG-308104 | 3.8 | |||||
IMSG-308105 | 4.3 | |||||
IMSG-308106 | 5 | |||||
IMSG-308107 | 5.5 | |||||
IMSG-308108 | 6 | 6 | ||||
IMSG-308109 | 7 | 50 | 100 | SC #320 φ0.55 | ||
IMSG-308110 | 8 | |||||
IMSG-308111 | 9 | |||||
IMSG-308112 | 10 | |||||
IMSG-308113 | 12 |
Model Number | Brush Material | Use |
IMSG | Abrasive Nylon (AO / SC) | It is generally suitable for removing fine burrs on a cylinder made of soft material such as aluminum and also hard metal such as stainless steel. |
Shaft Diameter(mm) | 3 | Product Model | Spiral Brush | Major Diameter(mm) | 2.7 |
---|---|---|---|---|---|
Wire Diameter(mm) | 0.3 | Brush Length(mm) | 25 | Particle Size(#) | 500 |
Line Types | Nylon with Abrasive Grains #500 | Total Length L(mm) | 70 |
Please check the type/dimensions/specifications of the part IMSG-308102-2.7 in the Micro-Spiral Brush, Abrasive-Containing Nylon series.
How can we improve?
How can we improve?