(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile mini angle grinder.
Abrasive stone can be attached directly to main body, and cover is also included.
Part Number |
---|
MAXBL-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of load-free rotations (rpm) | Ventilation | Overall Length | Air Consumption Amount (m³/min) | Operating Air Pressure (Mpa) | Product Type | Specifications | Belt Size | Particle Size (#) | Belt Width (mm) | Mounting tool | Revolution Speed (min-1) | Overall Length (mm) | Major Diameter (mm) | Mass (g) | Noise (dBA) | Exhaust system | Quantity/Pack (Pcs) | Abrasive Model | Deliverable Air Pressure | Air Consumption | Circumference (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,955.87 | AIR TOOL | 1 Piece(s) | Same day | 16000 | Rear | 265 | 0.5 | 0.45~0.65 | Main Product Body | Belt Sanders | 12 x 330 | - | - | - | 16000 | 265 | - | 750 | 75 | Rear | - | - | 0.45 – 0.65 Mpa | 500 ℓ/min ANR | - |
Loading...
1 Machine Unit 1 Set Unit
Model Number | Belt Dimension (mm) | Number of No-load Revolutions (rpm) | Total Length (mm) | Outer Diameter (mm) | Weight (kg) | Operating Air Pressure (MPa) | Air Consumption (m3 / min) | Noise (dBA) | Exhaust System |
MAXMDS-58-S | - | 19,000 | 110 | 35 | 0.4 | 0.4 ~ 0.6 | 0.3 | 80 | Front |
MAXMDSF-50-S | - | ||||||||
MAXMDSF-50-OP | - | - | - | - | - | - | - | - | - |
MAXBL-12 | 12 × 330 | 16,000 | 265 | - | 0.75 | 0.45 ~ 0.65 | 0.5 | 75 | Rear |
MAXBL-20 | 20 × 520 | 345 | - | 1.0 |
[ ! ]These products are sold as a set with accessories.
[ ! ]In order to use the air grinder for a long period of time without problems, daily maintenance such as lubrication will be needed.
● Belt Paper
Model Number | Belt width (mm) | Particle Size (#) (Selection) | Material | Circumference (mm) | Number of Pieces Per Pack | |||||
BELTP | 12 | 60 | 80 | 100 | 120 | Z (Zirconia) | 330 | 20 | ||
180 | 240 | |||||||||
20 | 60 | 80 | 100 | 120 | 520 | |||||
180 | 240 |
Selection Guide >>Click here.
Please check the type/dimensions/specifications of the part MAXBL-12 in the Angle Grinder / Option Kit / Belt Sander series.
Part Number |
---|
BELTP-12-240 |
BELTP-12-60 |
BELTP-12-80 |
MAXBL-20 |
MAXMDS-58-S |
MAXMDSF-50-OP |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of load-free rotations (rpm) | Ventilation | Overall Length | Air Consumption Amount (m³/min) | Operating Air Pressure (Mpa) | Product Type | Specifications | Belt Size | Particle Size (#) | Belt Width (mm) | Mounting tool | Revolution Speed (min-1) | Overall Length (mm) | Major Diameter (mm) | Mass (g) | Noise (dBA) | Exhaust system | Quantity/Pack (Pcs) | Abrasive Model | Deliverable Air Pressure | Air Consumption | Circumference (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 797.16 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | - | - | - | - | Related Part | Belts | - | 240 | 12 | - | - | - | - | - | - | - | 20 | A | - | - | 330 | ||
฿ 835.80 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | - | - | - | - | Related Part | Belts | - | 60 | 12 | - | - | - | - | - | - | - | 20 | AZ | - | - | 330 | ||
฿ 822.92 | 1 Pack(s) | 20 Pieces Per Package | 8 Day(s) | - | - | - | - | - | Related Part | Belts | - | 80 | 12 | - | - | - | - | - | - | - | 20 | AZ | - | - | 330 | ||
฿ 10,111.63 | 1 Piece(s) | Available | 5 Day(s) | 16000 | Rear | 345 | 0.5 | 0.45~0.65 | Main Product Body | Belt Sanders | 20 x 520 | - | - | - | 16000 | 345 | - | 1000 | 75 | Rear | - | - | 0.45 – 0.65 Mpa | 500 ℓ/min ANR | - | ||
฿ 8,662.58 | 1 Piece(s) | Available | 5 Day(s) | 19000 | Front | 110 | 0.3 | 0.4 ~ 0.6 | Main Product Body | Angle Grinders | - | - | - | Disk Grinding Wheel | - | - | 35 | 400 | 80 | - | - | - | - | - | - | ||
฿ 2,640.91 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | Related Part | Angle Grinders Option Kit | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?