(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Securely equipped with stick grindstone and file. Replacement is made easy with holder equipment
Part Number |
---|
LX-MAXAF-CP |
LX-MAXAF-FP |
LX-MAXAF-HP |
LX-MAXAF-ST |
LX-MAXAF-TP |
MAXAF5 |
MAXPARTS-AF-3CR |
MAXPARTS-AF-3HS |
MAXPARTS-AF-5HS |
MAXPARTS-AF-BH |
MAXPARTS-HOSE |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Main Body, Related Products | Operating Air Pressure (MPa) | Overall Length (mm) | Ventilation | Part name | File shape | Stroke (mm) | Mass (G) | Reciprocation Speed (/ min) | Applicable file shaft diameter | Width x Thickness | Applicable Models | Roughness of the Grain | Quantity/Pack (Pcs) | Use |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,034.85 | FILES FOR AIRFLEX | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | Related Products | - | 131 | - | - | Circle | - | - | - | φ5 | φ5 | - | Second Cut | 5 | Files Dedicated for Mounting Air Flex MAXAF5 / MAXAF10 | |
฿ 1,034.85 | FILES FOR AIRFLEX | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | Related Products | - | 140 | - | - | Flat | - | - | - | φ5 | 10 x 2 | - | Second Cut | 5 | Files Dedicated for Mounting Air Flex MAXAF5 / MAXAF10 | |
฿ 1,034.85 | FILES FOR AIRFLEX | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | Related Products | - | 143 | - | - | Half Round | - | - | - | φ5 | 8.5 x 3 | - | Second Cut | 5 | Files Dedicated for Mounting Air Flex MAXAF5 / MAXAF10 | |
฿ 851.61 | FILES FOR AIRFLEX | 1 Piece(s) | Available | 5 Day(s) | Related Products | - | - | - | - | 4-Piece Set | - | - | - | φ5 | - | - | Second Cut | 4 | Files Dedicated for Mounting Air Flex MAXAF5 / MAXAF10 | ||
฿ 1,034.85 | FILES FOR AIRFLEX | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | Related Products | - | 131 | - | - | Triangle | - | - | - | φ5 | 6 (One Side) | - | Second Cut | 5 | Files Dedicated for Mounting Air Flex MAXAF5 / MAXAF10 | |
฿ 9,677.42 | AIR TOOL | 1 Piece(s) | 5 Day(s) | Body | 0.4 ~ 0.6 | 163 | Rear | - | - | 5 | 530 | 3400 | Ø 5, Ø 3 (When Using Ø 3 Collets) | - | - | - | - | - | |||
฿ 571.96 | PARTS FOR AIR FLEX | 1 Piece(s) | Available | 5 Day(s) | Related Products | - | - | - | Collets (Ø 3 mm) Dedicated for Air Flex | - | - | - | - | - | - | MAXAF5, MAXAF10 | - | - | - | ||
฿ 354.59 | PARTS FOR AIR FLEX | 1 Piece(s) | Available | 5 Day(s) | Related Products | - | - | - | Holder Shanks (3 mm) Dedicated for Air Flex | - | - | - | - | - | - | MAXAF5 | - | - | - | ||
฿ 354.59 | PARTS FOR AIR FLEX | 1 Piece(s) | Available | 5 Day(s) | Related Products | - | - | - | Holder Shanks (5 mm) Dedicated for Air Flex | - | - | - | - | - | - | MAXAF5 | - | - | - | ||
฿ 1,594.26 | PARTS FOR AIR FLEX | 1 Piece(s) | Available | 5 Day(s) | Related Products | - | - | - | Vise Holders Dedicated for Air Flex | - | - | - | - | - | - | MAXAF5 | - | - | - | ||
฿ 1,127.35 | PARTS FOR AIR GRINDER) | 1 Piece(s) | Available | 7 Day(s) | Related Products | - | - | - | Air Hoses for Micro / Air Grinders | - | - | - | - | - | - | MAXHD101 / MAXDS102 / MAXDSR103 / MAXMS90 / MAXMS120 | - | - | - |
Loading...
Model Number | Stroke (mm) | Reciprocation Speed (min-1) | Applicable File Shaft Diameter (mm) | Total Length (mm) | Weight (g) | Exhaust System |
MAXAF5 | 5 | 3,400 | 5 3 (When Using Ø3 Collets) | 163 | 530 | Rear |
MAXAF10 | 10 |
Model Number | Roughness of the grain | Width x Thickness (mm) | Total Length L (mm) | Shaft Diameter d (mm) | Application | Pack Quantity | ||
Shape | ||||||||
LX-MAXAF-FP | ![]() | Flat | Second Cut | 9 x 2 | 140 | Ø5 | Air Flex MAXAF5 MAXAF10 Mounting Dedicated | 5 |
LX-MAXAF-HP | ![]() | Half Round | 8.5 x 3 | 141 | ||||
LX-MAXAF-CP | ![]() | Circle | Ø5 | 143 | ||||
LX-MAXAF-TP | ![]() | Triangle | 6 (One Side) | 140 | ||||
LX-MAXAF-ST | 4-pieces Set | - | - | 4 |
Model Number | Part Name | Applicable Model | |
MAXPARTS-HOSE | Air Hoses for Micro / Air Grinders | MAXHD101 | |
MAXMS90 | |||
MAXPARTS-AF-BH | Vise Holders Dedicated for Air Flex | MAXAF5 | |
MAXPARTS-AF-3HS | Holder Shanks (3 mm) Dedicated for Air Flex | ||
MAXPARTS-AF-5HS | Holder Shanks (5 mm) Dedicated for Air Flex | ||
MAXPARTS-AF-3CR | Collets (Ø3 mm) Dedicated for Air Flex | MAXAF5 MAXAF10 |
How can we improve?
How can we improve?