1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Low Noise Air Grinder / For 6 mm Shank (With 3 mm Collet) / (Noise: 63 dBA) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ultra Low Noise Air Grinder / For 6 mm Shank (With 3 mm Collet) / (Noise: 63 dBA)
  • Ultra Low Noise Air Grinder / For 6 mm Shank (With 3 mm Collet) / (Noise: 63 dBA)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8,638.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with 6 mm and 3 mm shanks. The range of applications broadens by changing the tip tools

Ultra Quiet Air Grinder - For 6 mm Shanks (with 3 mm Collet) (Noise 63 dBA):Related Image
Part Number
MAXTS101
MAXTSL102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(rpm)
Overall Length
(mm)
Mass
(G)

฿ 8,638.45

AIR TOOL 1 Piece(s) Available 3 Day(s) 30000155390

฿ 11,729.80

AIR TOOL 1 Piece(s) Available 5 Day(s) 28000207500

Loading...

  1. 1

Specifications

Ultra Quiet Air Grinder - For 6 mm Shanks (with 3 mm Collet) (Noise 63 dBA):Related Image

Model NumberStroke
(mm)
Reciprocation Speed
(min-1)
Applicable File Shaft Diameter
(mm)
Total Length
(mm)
Weight
(g)
Exhaust System
MAXAF5
53,4005
3 (When Using Ø3 Collets)
163530Rear
MAXAF1010
[ ! ]These products are sold as a set with accessories.
[ ! ]In order to use the air grinder for a long period of time without problems, daily maintenance such as lubrication will be needed.

Selection Guide >>Click here.

Basic Information

Chuck inner diameter(mm) 6(3) Main Body, Related Products Body Operating Air Pressure(MPa) 0.4 ~ 0.6
Ventilation Rear Grinding Wheel Mounting Tool Wrench Major Diameter(mm) 30
Noise(dBA) 63