1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V Block for Vises

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly accurate V block which is essential for processing round products or chamfering with vises. The dimensions can be freely specified

V Block for Vises:Related Image
Part Number
VBLK-D50-H[30-50/5]-V[10-40/1]-T[10,​15,​20]
VBLK-D75-H[40-75/5]-V[20-55/1]-T[25,​30,​40,​50]
VBLK-D100-H[40-80/5]-V[30-55/1]-T[25,​30,​40,​50]
VBLK-DH50-H[30-50/5]-V[10-40/1]-T[10,​15,​20]
VBLK-DH75-H[40-75/5]-V[20-55/1]-T[25,​30,​40,​50]
VBLK-DH100-H[40-80/5]-V[30-55/1]-T[25,​30,​40,​50]
VBLK-X50-H[30-50/5]-V[10-40/1]-T[10,​15,​20]
VBLK-X75-H[40-75/5]-V[20-55/1]-T[25,​30,​40,​50]
VBLK-X100-H[40-80/5]-V[30-55/1]-T[25,​30,​40,​50]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW
(mm)
Material Hardness hmin. H
(mm)
T
(mm)
V
(mm)

-

V BLOCKS 1 Piece(s) 7 Day(s) 50Tempered Materials (SUS)30 – 35 HRCh ≥ 1030 ~ 5010 ~ 2010 ~ 40

-

V BLOCKS 1 Piece(s) 7 Day(s) 75Tempered Materials (SUS)30 – 35 HRCh ≥ 1040 ~ 7525 ~ 5020 ~ 55

-

V BLOCKS 1 Piece(s) 7 Day(s) 100Tempered Materials (SUS)30 – 35 HRCh ≥ 1540 ~ 8025 ~ 5030 ~ 55

-

V BLOCKS 1 Piece(s) 10 Day(s) 50Quenched Materials (SUS)50 – 55 HRCh ≥ 1030 ~ 5010 ~ 2010 ~ 40

-

V BLOCKS 1 Piece(s) 10 Day(s) 75Quenched Materials (SUS)50 – 55 HRCh ≥ 1040 ~ 7525 ~ 5020 ~ 55

-

V BLOCKS 1 Piece(s) 10 Day(s) 100Quenched Materials (SUS)50 – 55 HRCh ≥ 1540 ~ 8025 ~ 5030 ~ 55

-

V BLOCKS 1 Piece(s) 7 Day(s) 50Tempered Materials (SCM)30 – 35 HRCh ≥ 1030 ~ 5010 ~ 2010 ~ 40

-

V BLOCKS 1 Piece(s) 7 Day(s) 75Tempered Materials (SCM)30 – 35 HRCh ≥ 1040 ~ 7525 ~ 5020 ~ 55

-

V BLOCKS 1 Piece(s) 7 Day(s) 100Tempered Materials (SCM)30 – 35 HRCh ≥ 1540 ~ 8025 ~ 5030 ~ 55

Loading...

  1. 1

Specifications

V Block for Vises:Related Image

Part Number H
5 mm Increment Designation
V
1mm Increment Designation
T
(Selection)
hmin.
W
VBLK-X
Tempered Materials (SCM Series)

VBLK-D
Tempered Materials (SUS Series)

VBLK-DH
Quenched Materials (SUS Series)
5030 ~ 5010 ~ 4010 15 20h ≥ 10
7540 ~ 7520 ~ 5525 30
40 50
1004030 ~ 50h ≥ 15
45 ~ 8030 ~ 55
[ ! ]As this product has not been subject to sub-zero processing, take working environment temperatures and changes over time into due consideration during use. This product is not suitable for grinding operations that generate heat.
[ ! ]Refer to the Misumi-Vona eCatalog (https://jp.misumi-ec.com/) for information on accuracy standards for V blocks.

Part Number 

H
W

VBLK-X
Tempered Materials (SCM Series)
50
75
100
VBLK-D
Tempered Materials (SUS Series)
50
75
100
VBLK-DH
Quenched Materials (SUS Series)
50
75
100

More Information


This V block is for cutting operations using machining centers and milling machines.
This block is a must for C chamfering and round workpiece processing on vises.
We offer a wide variety of sizes to fit your vise or workpiece.
The entire V plane has been subject to precision grinding.
You can choose between the rust-resistant SUS series tempered model (VBLK-D) or the long-lasting SUS quenched model (VBLK-DH).