1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TiN Coated High-Speed Steel Point Tap【1-5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiN Coated High-Speed Steel Point Tap
  • TiN Coated High-Speed Steel Point Tap
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • M8 and below are protruding centers.
  • G-POT is sold as a pack.

Product Description

[Features]
·Can be used for through hole machining
·It can handle a wide range of work materials, but is especially effective for tapping steel alloy and stainless steel, etc.
·Excellent abrasion resistance and chip-weld resistance due to TiN coating
·Long shank type ideal for drilling deep thread holes (G-LS-POT)

TiN Coated High-Speed Steel Point Tap:Related Image
Part Number
G-LS-POT-M3-0.5
G-LS-POT-M4-0.7
G-LS-POT-M5-0.8
G-LS-POT-M6-1
G-LS-POT-M8-1.25
G-LS-POT-M10-1.5
G-POT-M3-0.5
G-POT-M4-0.7
G-POT-M5-0.8
G-POT-M6-1
G-POT-M8-1.25
G-POT-M10-1.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)
Quantity/Pack Name

฿ 421.00

TAP 1 Piece(s) 3 Day(s) -M30.51001143LM263.2-Long Shank Model

฿ 396.00

TAP 1 Piece(s) 3 Day(s) -M40.71001353LM274-Long Shank Model

฿ 352.00

TAP 1 Piece(s) 3 Day(s) -M50.8100165.53LM274.5-Long Shank Model

฿ 720.00

TAP 1 Piece(s) 3 Day(s) -M611001963LM274.5-Long Shank Model

฿ 530.32

TAP 1 Piece(s) Available 3 Day(s) -M81.25150226.24LM385-Long Shank Model

฿ 642.58

TAP 1 Piece(s) Available 3 Day(s) -M101.51502474LM385.5-Long Shank Model

฿ 1,238.71

TAP 1 Pack(s)

5 Pieces Per Package

Available Same day 10M30.5461143LM263.25 Piece-

฿ 1,200.00

TAP 1 Pack(s)

5 Pieces Per Package

Available Same day 10M40.7521353LM2745 Piece-

฿ 1,219.35

TAP 1 Pack(s)

5 Pieces Per Package

Same day 10M50.860165.53LM274.55 Piece-

฿ 1,238.71

TAP 1 Pack(s)

5 Pieces Per Package

Available Same day 10M61621963LM274.55 Piece-

฿ 1,587.10

TAP 1 Pack(s)

5 Pieces Per Package

Same day 10M81.2570226.23LM3855 Piece-

฿ 2,054.00

TAP 1 Pack(s)

5 Pieces Per Package

3 Day(s) -M101.5752473LM385.55 Piece-

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Point Tap:Related Image

Model Number
G-POT
1 Pack 5 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Quantity/
pack
M30.55PLM24611184363.25 Pieces
M40.7LM2521320574
M50.8LM26016255.574.5
M61LM2621928674.5
M81.25LM37022356.285
M101.5LM3752439785.5
[ ! ]This product is only sold in units of packs.

Model Number
G-LS-POT (Long Shank Type)
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.55PLM210011184363.2
M40.7LM210013215374
M50.8LM210016255.5374.5
M61LM210019306374.5
M81.25LM315022356.2485
M101.5LM315024397485.5


For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here.

More Information


Used for machining through-holes.
A large range of work materials can be accommodated, and it is especially well-suited for tapping alloy steel and stainless steel, etc.
The TiN coating provides excellent wear resistance and welding resistance.
The long shank model is ideal for machining screw holes in deep locations. (G-LS-POT)
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface treatment TiN