(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Can be used for through hole machining
·It can handle a wide range of work materials, but is especially effective for tapping steel alloy and stainless steel, etc.
·Excellent abrasion resistance and chip-weld resistance due to TiN coating
·Long shank type ideal for drilling deep thread holes (G-LS-POT)
Part Number |
---|
G-LS-POT-M4-0.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 396.00 | TAP | 1 Piece(s) | 3 Day(s) | - | M4 | 0.7 | 100 | 13 | 5 | 3 | LM2 | 7 | 4 | - | Long Shank Model |
Loading...
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | Quantity/ pack | |
M3 | 0.5 | 5P | LM2 | 46 | 11 | 18 | 4 | 3 | 6 | 3.2 | 5 Pieces |
M4 | 0.7 | LM2 | 52 | 13 | 20 | 5 | 7 | 4 | |||
M5 | 0.8 | LM2 | 60 | 16 | 25 | 5.5 | 7 | 4.5 | |||
M6 | 1 | LM2 | 62 | 19 | 28 | 6 | 7 | 4.5 | |||
M8 | 1.25 | LM3 | 70 | 22 | 35 | 6.2 | 8 | 5 | |||
M10 | 1.5 | LM3 | 75 | 24 | 39 | 7 | 8 | 5.5 |
Nominal M x P | Chamfer Lcf | Precision | Overall Length L | Thread Length Lc | Length Under Neck L1 | Shank Diameter d | No. of Grooves | Square Part Length Lk | Square Part Width K | |
M3 | 0.5 | 5P | LM2 | 100 | 11 | 18 | 4 | 3 | 6 | 3.2 |
M4 | 0.7 | LM2 | 100 | 13 | 21 | 5 | 3 | 7 | 4 | |
M5 | 0.8 | LM2 | 100 | 16 | 25 | 5.5 | 3 | 7 | 4.5 | |
M6 | 1 | LM2 | 100 | 19 | 30 | 6 | 3 | 7 | 4.5 | |
M8 | 1.25 | LM3 | 150 | 22 | 35 | 6.2 | 4 | 8 | 5 | |
M10 | 1.5 | LM3 | 150 | 24 | 39 | 7 | 4 | 8 | 5.5 |
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Vanadium High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | Included | Surface treatment | TiN |
Please check the type/dimensions/specifications of the part G-LS-POT-M4-0.7 in the TiN Coated High-Speed Steel Point Tap series.
Part Number |
---|
G-LS-POT-M10-1.5 |
G-LS-POT-M3-0.5 |
G-LS-POT-M5-0.8 |
G-LS-POT-M6-1 |
G-LS-POT-M8-1.25 |
G-POT-M10-1.5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | No. of Grooves | Precision | Square Part Length (mm) | Square Part Width (mm) | Quantity/Pack | Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 642.58 | 1 Piece(s) | Available | 3 Day(s) | - | M10 | 1.5 | 150 | 24 | 7 | 4 | LM3 | 8 | 5.5 | - | Long Shank Model | ||
฿ 421.00 | 1 Piece(s) | 3 Day(s) | - | M3 | 0.5 | 100 | 11 | 4 | 3 | LM2 | 6 | 3.2 | - | Long Shank Model | |||
฿ 352.00 | 1 Piece(s) | 3 Day(s) | - | M5 | 0.8 | 100 | 16 | 5.5 | 3 | LM2 | 7 | 4.5 | - | Long Shank Model | |||
฿ 720.00 | 1 Piece(s) | 3 Day(s) | - | M6 | 1 | 100 | 19 | 6 | 3 | LM2 | 7 | 4.5 | - | Long Shank Model | |||
฿ 530.32 | 1 Piece(s) | Available | 3 Day(s) | - | M8 | 1.25 | 150 | 22 | 6.2 | 4 | LM3 | 8 | 5 | - | Long Shank Model | ||
฿ 2,054.00 | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | M10 | 1.5 | 75 | 24 | 7 | 3 | LM3 | 8 | 5.5 | 5 Piece | - |
How can we improve?
How can we improve?