1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TiAlN Coated High-Speed Steel Center Drill, R Model

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiAlN Coated High-Speed Steel Center Drill, R Model
  • TiAlN Coated High-Speed Steel Center Drill, R Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

R-shaped type that's ideal for precision machining

TiAlN Coated High-Speed Steel Center Drill, R Model:Related Image
Part Number
TA-CTDAR1
TA-CTDAR2
TA-CTDAR3
TA-CTDAR4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(mm)
Shank Diameter (d) Overall Length L Groove Length ℓ R Size ( R )

฿ 888.00

CENTER DRILL 1 Piece(s) 3 Day(s) 1437(35)3.7 – 4.0 (3.3 – 3.6)4.8(3.9)

฿ 794.00

CENTER DRILL 1 Piece(s) 3 Day(s) 26455.4 – 5.85.8

฿ 1,210.00

CENTER DRILL 1 Piece(s) 3 Day(s) 38568.0 – 8.59.6

฿ 1,323.00

CENTER DRILL 1 Piece(s) 3 Day(s) 4106010.0 – 10.610

Loading...

  1. 1

Specifications

TiAlN Coated High-Speed Steel Center Drill, R Model:Related Image

Model Number
TA-CTDAR
Diameter
D
Radius
R
Groove Length
Overall Length
L
Shank Diameter
d
14.8(3.9)3.7〜4.0(3.3〜3.6)37(35)4
25.85.0〜5.4(5.4〜5.8)42(45)5(6)
39.6(8)8.0〜 8.556(50)8
41010.0〜10.660(55)10

For Cutting Conditions, Refer to >>Click here.

Specifications/Overview

TiAlN Coated Heiss Steel Center Drill R Type: Related images
 

Basic Information

Use Centering (Positioning) Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Single Blade / Double Blade Double Blade
Peripheral Blade Availability None Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiAlN Diameter Tolerance k12 Tolerance of Shank Diameter h7
CAD data availability(2D/3D) 2D/3D