1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiAlN Coated Carbide Drill for Cast Iron Machining, 3-Flute / Regular

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,483.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Due to its special shape, it exhibits excellent cutting performance even for non-ferrous metals such as gray cast iron, ductile cast iron, aluminum alloys, brass, and magnesium
·Drilling is possible without centering due to the spiral point shape of the tip chisel part
·Wide groove width design promotes cutting chip discharge

TiAlN Coated Carbide Drill for Cast Iron Machining, 3-Flute / Regular:Related Image
Part Number
TAC-FCESD3R5
TAC-FCESD3R6
TAC-FCESD3R6.5
TAC-FCESD3R6.8
TAC-FCESD3R7
TAC-FCESD3R8.5
TAC-FCESD3R9
TAC-FCESD3R10
TAC-FCESD3R12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

฿ 1,483.92

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 544826+0.016 ~ +0.0040 ~ -0.008

฿ 1,825.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 644826+0.016 ~ +0.0040 ~ -0.008

฿ 2,067.10

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 6.553918+0.021 ~ +0.0060 ~ -0.009

฿ 2,423.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 6.853918+0.021 ~ +0.0060 ~ -0.009

฿ 2,008.29

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 753918+0.021 ~ +0.0060 ~ -0.009

฿ 2,570.32

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 8.56110310+0.021 ~ +0.0060 ~ -0.009

฿ 2,439.89

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 96110310+0.021 ~ +0.0060 ~ -0.009

฿ 2,664.00

CARBIDE DRILL 1 Piece(s) 3 Day(s) 106110310+0.021 ~ +0.0060 ~ -0.009

฿ 3,701.35

CARBIDE DRILL 1 Piece(s) Available 3 Day(s) 127111812+0.025 ~ +0.0070 ~ -0.011

Loading...

  1. 1

Specifications

TiAlN Coated Carbide Drill for Cast Iron Machining, 3-Flute / Regular:Related Image

Model Number Groove Length
Overall Length
L
Shank Diameter
d
Diameter
D
TAC-FCESD3R544826
644826
6.553918
6.853918
753918
853918
8.56110310
96110310
106110310
10.37111812
127111812
137712414


For Cutting Conditions, Refer to >>Click here.

More Information


Its specialized form means that it exhibits superior cutting performance with gray cast iron and ductile cast iron, as well as non-ferrous metals such as aluminum alloy, brass, magnesium, etc.
Drilling can be done without centering by using a spiral-pointed shape for the tip chisel portion.
The discharge of cutting chips is promoted using a groove with a wide design.
[ ! ]Refer to page 759 for information about the advantages of a diameter plus tolerance.

TiAlN Coated Carbide Drill for Cast Iron Machining, 3-Flute / Regular:Related Image

Basic Information

work material Cast Iron / Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Included Coating Type TiAlN With/without Oil Hole None
Point Angle(°) 130 Thinning Included