1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Burnishing Drill, Stepped Model (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·No complicated estimates required. It is possible to order part number of stepped drill bit without drawings

Carbide Burnishing Drill, Stepped Model:Related Image
Part Number
BUNDRS3-[0.8-1.99/0.01]-[1-5/0.1]-[30-90/1]-[1.01-3/0.01]-[3-10/0.1]
BUNDRS4-[1.5-2.99/0.01]-[2-10/0.1]-[30-90/1]-[2.01-4/0.01]-[4-20/0.1]
BUNDRS6-[2-4.99/0.01]-[3-15/0.1]-[30-90/1]-[3.01-6/0.01]-[5-30/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
No. Single Angle (θ)
(°)
Groove Length (ℓ)
(mm)
Groove Length (ℓ1)
(mm)
Large Diameter (D1)
(mm)
Tip Diameter (D)
(mm)
Shank Diameter d Tolerance of Shank Diameter

-

BURNISHING DRILL 1 Piece(s) 7 Day(s) 40330 ~ 901 ~ 53 ~ 101.01 ~ 30.8 ~ 1.9930 ~ -0.006

-

BURNISHING DRILL 1 Piece(s) 7 Day(s) 50430 ~ 902 ~ 104 ~ 202.01 ~ 41.5 ~ 2.9940 ~ -0.008

-

BURNISHING DRILL 1 Piece(s) 7 Day(s) 60630 ~ 903 ~ 155 ~ 303.01 ~ 62 ~ 4.9960 ~ -0.008

Loading...

  1. 1

Specifications

Carbide Burnishing Drill, Stepped Model:Related Image

Model Number Tip Diameter
D
0.01 mm Increment Designation
Groove Length

0.1 mm Increment Designation
Single Angle
θ
1° Increment Designation
Large Diameter
D
1
0.01 mm Increment Designation
Groove Length
1
0.1 mm Increment Designation
Overall Length
L
Shank Diameter
d
No.
BUNDRS31.00 ~ 1.991.0 ~ 5.030 ~ 90D < D1 ≤ 3.00ℓ + 2 ≤ 1 ≤ 10403
42.00 ~ 2.992.0 ~ 10.030 ~ 90D < D1 ≤ 4.00ℓ + 2 ≤ 1 ≤ 20504
63.00 ~ 3.603.0 ~ 12.030 ~ 904.01 ~ 6.00ℓ + 2 ≤ 1 ≤ 25 606


For Cutting Conditions, Refer to >>Click here.

Basic Information

work material Cast Iron / Aluminum / Copper Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N None With/without Oil Hole None Point Angle(°) 120
Thinning None