T-Slot Cutter

Brand :
MISUMI
Caution
Product Description
[Features]
·Standard high-speed steel T-slot cutter. Straight flute short shank type
·Selectable by combining cutting diameter and blade width

Specifications

Model Number
TSC
● Stocked Product ● Manufactured Product
| Outer Diameter D | Flute Width ℓ (Selection) | Neck Diameter d1 | Neck Length ℓ1 | Neck Length ℓ2 | Overall Length L | Shank Diameter d | Number of Flutes Z | |||||||||||||||||
| 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | |||||||
| 8 | ○ | ○ | ● | ● | ● | ● | 3.5 | 8 | 3 | 50 | 8 | 8 | ||||||||||||
| 10 | ○ | ○ | ● | ● | ● | ● | 4 | 9 | 3.5 | 50 | 10 | 8 | ||||||||||||
| 11 | ● | ● | ● | ● | ● | ● | ● | ● | 4.5 | 10 | 3.5 | 50 | 10 | 8 | ||||||||||
| 12 | ● | ● | ● | ● | ● | ● | ● | ● | 4.5 | 10 | 3.5 | 60 | 12 | 8 | ||||||||||
| 13 | ○ | ○ | ● | ● | ● | ● | ● | ● | 5 | 10 | 4 | 60 | 12 | 8 | ||||||||||
| 14 | ● | ● | ● | ● | ● | ● | ● | ● | 5.5 | 10 | 4 | 60 | 12 | 8 | ||||||||||
| 15 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 6.5 | 12 | 5 | 65 | 12 | 8 | ||||||||
| 16 | ○ | ○ | ○ | ○ | ● | ● | ● | ● | ● | ● | 6.5 | 12 | 6 | 65 | 12 | 8 | ||||||||
| 18 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 7.5 | 12 | 6 | 70 | 12 | 10 | ||||||||
| 19 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 8 | 12 | 6 | 70 | 12 | 10 | ||||||||
| 20 | ○ | ○ | ○ | ○ | ● | ● | ● | ● | ● | ● | 9 | 12 | 8 | 70 | 12 | 10 | ||||||||
| 22 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 9.5 | 12 | 8 | 70 | 12 | 10 | ||||||||
| 24 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 10 | 12 | 10 | 70 | 12 | 10 | ||||||||
| 25 | ○ | ○ | ○ | ○ | ● | ● | ● | ● | ● | ● | 10.5 | 12 | 10 | 70 | 12 | 10 | ||||||||
| ● | ● | ● | 10.5 | 12 | 10 | 80 | 12 | 10 | ||||||||||||||||
| 26 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 10.5 | 12 | 10 | 70 | 12 | 10 | ||||||||
| ● | ● | ● | 10.5 | 12 | 10 | 80 | 12 | 10 | ||||||||||||||||
| 28 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 70 | 12 | 12 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 12 | ||||||||||||||||
| 30 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 70 | 12 | 12 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 12 | ||||||||||||||||
| 32 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 75 | 12 | 12 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 12 | ||||||||||||||||
| 35 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 75 | 12 | 12 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 12 | ||||||||||||||||
| 36 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 75 | 12 | 12 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 12 | ||||||||||||||||
| 38 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 11 | 12 | 11 | 75 | 12 | 14 | ||||||||
| ● | ● | ● | 11 | 12 | 11 | 80 | 12 | 14 | ||||||||||||||||
| 40 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 15 | 15 | 14 | 85 | 16 | 14 | ||||||||
| ● | ● | ● | ● | ● | ● | ● | ● | 15 | 15 | 14 | 100 | 16 | 14 | |||||||||||
| 45 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 15 | 15 | 14 | 85 | 16 | 14 | ||||||||
| ● | ● | ● | ● | ● | ● | ● | ● | 15 | 15 | 14 | 100 | 16 | 14 | |||||||||||
| 50 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 15 | 15 | 14 | 100 | 16 | 16 |
| 60 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | 19 | 20 | 19 | 120 | 20 | 18 |
For Cutting Conditions, Refer to >>Click here.