(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Ideal for machining 2-step gate part of pin point gates
·Base material can be selected from 3 types: carbide, high speed steel powder, high-speed steel and high-speed steel
Part Number |
---|
C-PGTC1.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
C-PGTC1.75-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
C-PGTC2-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
C-PGTC2.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
C-PGTC3-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC0.8-25-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC0.8-50-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC0.8-65-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC0.75-25-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC0.75-50-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC0.75-65-[20,30,40,50,60,70,80,90,120]-[3,4,5,6] |
PGTC1-25-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1-50-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1-65-[30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.4-25-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.4-50-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.4-65-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC1.5-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC1.5-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC1.25-25-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.25-50-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.25-65-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PGTC1.75-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC1.75-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC1.75-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2.5-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC2.5-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC3-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC3-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PGTC3-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC0.8-25-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC0.8-50-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC0.8-65-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC0.75-25-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC0.75-50-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC0.75-65-[30,40,50,60,70,80,90,120]-[3,4,5,6] |
PM-PGTC1-25-[30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1-50-[30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1-65-[30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.4-25-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.4-50-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.4-65-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC1.5-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC1.5-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC1.25-25-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.25-50-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.25-65-[20,30,40,50,60,70,80,90,120]-[2,3,4,5,6] |
PM-PGTC1.75-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC1.75-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC1.75-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2.5-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2.5-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC2.5-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC3-25-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC3-50-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
PM-PGTC3-65-[20,30,40,50,60,70,80,90,120]-[1,2,3,4,5,6] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade length ℓ (mm) | Bore Diameter (mm) | Material | Both Corners (θ1) (°) | Both Corners (θ2) (°) | Shank diameter d θ2 6° (mm) | Shank diameter d θ2 5° (mm) | Shank diameter d θ2 4° (mm) | Shank diameter d θ2 3° (mm) | Shank diameter d θ2 2° (mm) | Shank diameter d θ2 1° (mm) | Shank diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.5 | Carbide | 20 ~ 90 | 1 ~ 3 | - | - | - | - | - | - | 6 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.75 | Carbide | 20 ~ 90 | 1 ~ 3 | - | - | - | - | - | - | 6 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2 | Carbide | 20 ~ 90 | 1 ~ 3 | - | - | - | - | - | - | 6 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2.5 | Carbide | 20 ~ 90 | 1 ~ 3 | - | - | - | - | - | - | 6 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 3 | Carbide | 20 ~ 90 | 1 ~ 3 | - | - | - | - | - | - | 6 | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 0.8 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 0.8 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 0.8 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 8 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 0.75 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 0.75 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 0.75 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 8 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1 | High-Speed Steel | 30 ~ 120 | 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.4 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.4 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.4 | High-Speed Steel | 20 ~ 120 | 3 | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.25 | High-Speed Steel | 20 ~ 120 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.25 | High-Speed Steel | 20 ~ 120 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.25 | High-Speed Steel | 20 ~ 120 | 3 | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.75 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.75 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.75 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 2 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 2 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 2.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 2.5 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 10 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 3 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 3 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 3 | High-Speed Steel | 20 ~ 120 | 1 ~ 3 | 10 | 10 | 8 | 8 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 0.8 | Powder High-Speed Steel | 30 ~ 90 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 0.8 | Powder High-Speed Steel | 30 ~ 90 | 3 | 8 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 0.8 | Powder High-Speed Steel | 30 ~ 90 | 3 | 8 | 8 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 0.75 | Powder High-Speed Steel | 30 ~ 90 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 0.75 | Powder High-Speed Steel | 30 ~ 90 | 3 | 6 | 6 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 0.75 | Powder High-Speed Steel | 30 ~ 90 | 3 | 8 | 8 | 6 | 6 | - | - | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1 | Powder High-Speed Steel | 30 ~ 90 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1 | Powder High-Speed Steel | 30 ~ 90 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1 | Powder High-Speed Steel | 30 ~ 90 | 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.4 | Powder High-Speed Steel | 20 ~ 90 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.4 | Powder High-Speed Steel | 20 ~ 90 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.4 | Powder High-Speed Steel | 20 ~ 90 | 3 | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.25 | Powder High-Speed Steel | 20 ~ 90 | 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.25 | Powder High-Speed Steel | 20 ~ 90 | 3 | 8 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.25 | Powder High-Speed Steel | 20 ~ 90 | 3 | 10 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 1.75 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 1.75 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 1.75 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 2 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 2 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 2.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 2.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 8 | 8 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 2.5 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 10 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 25 | 3 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 6 | 6 | 6 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 50 | 3 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 8 | 8 | 6 | 6 | 6 | - | ||
- | REAMER | 1 Piece(s) | 5 Day(s) | 65 | 3 | Powder High-Speed Steel | 20 ~ 90 | 1 ~ 3 | 10 | 10 | 8 | 8 | 6 | 6 | - |
Loading...
Model Number | Blade Length ℓ | Double Angle θ1 (Selection) | Double Angle θ2 (Selection) | Overall Length L | Shank Diameter d | |
Caliber D | ||||||
C-PGTC (Carbide) | 1.5 | 25 | 20° 30° 40° 50° 60° 70° 80° 90° 120° | 1° 2° 3° 4° 5° 6° | 100 | 6 |
1.75 | ||||||
2 | ||||||
2.5 | ||||||
3 |
[ ! ]Uncoated, as coating makes accuracy difficult to maintain.
Model Number | Blade Length ℓ (Selection) | Double Angle θ1 (Selection) | Double Angle θ2 (Selection) | Overall Length L | Shank Diameter d | |||||||||||
Caliber D | ||||||||||||||||
θ2 1° | θ2 2° | θ2 3° | θ2 4° | θ2 5° | θ2 6° | |||||||||||
PM-PGTC (Powdered High-Speed Steel) PGTC (High-Speed Steel) | 0.75 | 25 | 30° 40° 50° 60° 70° 80° 90° 120° | 3° | 4° | 5° | 6° | 100 | — | — | 6 | 6 | 6 | 6 | ||
50 | — | — | 6 | 6 | 6 | 6 | ||||||||||
65 | — | — | 6 | 6 | 8 | 8 | ||||||||||
0.8 | 25 | 3° | 4° | 5° | 6° | — | — | 6 | 6 | 6 | 6 | |||||
50 | — | — | 6 | 6 | 6 | 8 | ||||||||||
65 | — | — | 6 | 6 | 8 | 8 | ||||||||||
1 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 6 | 8 | ||||||||||
65 | 6 | 6 | 6 | 6 | 8 | 8 | ||||||||||
1.25 | 25 | 20° 30° 40° 50° 60° 70° 80° 90° 120° | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | ||
50 | 6 | 6 | 6 | 6 | 6 | 8 | ||||||||||
65 | 6 | 6 | 6 | 6 | 8 | 10 | ||||||||||
1.4 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 6 | 8 | ||||||||||
65 | 6 | 6 | 6 | 6 | 8 | 10 | ||||||||||
1.5 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 6 | 8 | ||||||||||
65 | 6 | 6 | 6 | 8 | 8 | 10 | ||||||||||
1.75 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 8 | 8 | ||||||||||
65 | 6 | 6 | 6 | 8 | 8 | 10 | ||||||||||
2 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 8 | 8 | ||||||||||
65 | 6 | 6 | 6 | 8 | 8 | 10 | ||||||||||
2.5 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 6 | 8 | 8 | ||||||||||
65 | 6 | 6 | 6 | 8 | 10 | 10 | ||||||||||
3 | 25 | 1° | 2° | 3° | 4° | 5° | 6° | 6 | 6 | 6 | 6 | 6 | 6 | |||
50 | 6 | 6 | 6 | 8 | 8 | 10 | ||||||||||
65 | 6 | 6 | 8 | 8 | 10 | 10 |
[ ! ]Uncoated, as coating makes accuracy difficult to maintain.
Overall Length L(mm) | 100 |
---|
How can we improve?
How can we improve?