1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • AS
  • 3 Flutes
  • S (Short)
Part Number :
  • From :
    ฿ 1,284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Demonstrates outstanding durability even during high-speed machining where load on tool is large
·It has coating with high oxidation resistance and high hardness, and achieves a long service lifespan. Effective in high-speed machining and dry machining as coating properties
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Part Number
ASPM-RFPLS6
ASPM-RFPLS8
ASPM-RFPLS10
ASPM-RFPLS12
ASPM-RFPLS14
ASPM-RFPLS15
ASPM-RFPLS16
ASPM-RFPLS18
ASPM-RFPLS20
ASPM-RFPLS22
ASPM-RFPLS28
ASPM-RFPLS30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (θ) Corner Chamfering C
(mm)
Tolerance
(mm)

฿ 1,284.00

END MILL 1 Piece(s) 3 Day(s) 6113Flat Surface / Side Surface / Groove / Inclined Cutting680--±0.060

฿ 1,375.00

END MILL 1 Piece(s) 3 Day(s) 8173Flat Surface / Side Surface / Groove / Inclined Cutting885--±0.075

฿ 1,512.00

END MILL 1 Piece(s) 3 Day(s) 10223Flat Surface / Side Surface / Groove / Inclined Cutting10100--±0.075

฿ 1,902.00

END MILL 1 Piece(s) 3 Day(s) 12263Flat Surface / Side Surface / Groove / Inclined Cutting12110-0.2 ~ 0.7±0.090

฿ 2,509.00

END MILL 1 Piece(s) 3 Day(s) 14263Flat Surface / Side Surface / Groove / Inclined Cutting12110-0.2 ~ 0.7±0.090

฿ 2,755.00

END MILL 1 Piece(s) 3 Day(s) 15263Flat Surface / Side Surface / Groove / Inclined Cutting1612015°0.2 ~ 0.7±0.090

฿ 2,869.00

END MILL 1 Piece(s) 3 Day(s) 16323Flat Surface / Side Surface / Groove / Inclined Cutting16125-0.3 ~ 0.9±0.090

฿ 3,043.00

END MILL 1 Piece(s) 3 Day(s) 18323Flat Surface / Side Surface / Groove / Inclined Cutting16125-0.3 ~ 0.9±0.090

฿ 3,471.00

END MILL 1 Piece(s) 3 Day(s) 20383Flat Surface / Side Surface / Groove / Inclined Cutting20140-0.3 ~ 0.9±0.105

฿ 4,259.00

END MILL 1 Piece(s) 3 Day(s) 22383Flat Surface / Side Surface / Groove / Inclined Cutting20140-0.3 ~ 0.9±0.105

฿ 6,512.00

END MILL 1 Piece(s) 3 Day(s) 28454Flat Surface / Side Surface / Groove / Inclined Cutting25160-0.3 ~ 0.9±0.105

฿ 6,515.00

END MILL 1 Piece(s) 3 Day(s) 30454Flat Surface / Side Surface / Inclined Cutting25160-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

AS Coated Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut:Related Image

Model Number
ASPM-RFPLS

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 11 80 6 3
8 17 85 8 3
10 22 100 10 3
12 26 110 12 0.2 ~ 0.7 3
14 26 110 12 0.2 ~ 0.7 3
15 26 120

15°

16 0.2 ~ 0.7 3
16 32 125 16 0.3 ~ 0.9 3
18 32 125 16 0.3 ~ 0.9 3
20 38 140 20 0.3 ~ 0.9 3
22 38 140 20 0.3 ~ 0.9 3
28 45 160 25 0.3 ~ 0.9 4
30 45 160 25 0.3 ~ 0.9 4



Outer Diameter D Tolerance
6 ±0.060
8, 10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included