1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 3-Flute / Short Model (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • TS
  • High-Hardness Steel
  • 3 Flutes
  • S (Short)
Part Number :
  • From :
    ฿ 1,067.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·3-flute shape is resistant to chattering and enables high feed
·Machining of high hardness steel up to 65HRC is possible
·High oxidation resistance and high hardness coating makes it ideal for high-speed and dry machining of heat-treated steel and high hardness steel
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 3-Flute / Short Model:Related Image

Part Number
TSC-HBEM3S1
TSC-HBEM3S3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSR Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)

฿ 1,067.39

END MILL 1 Piece(s) Same day 1013502110°

฿ 1,258.67

END MILL 1 Piece(s) Same day -399062-

Loading...

  1. 1

Specifications

TSC Series Carbide Ball End Mill, For High-Hardness Steel Machining, 3-Flute / Short Model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-HBEM3S 0.5 1.5 1 50 4 1
1 3 2 50 6 1
1.5 4.5 3 60 6 1
2 6 4 70 6 1
2.5 7.5 5 80 6 1
3 9 6 90 6 2
4 12 8 100 8 2
5 15 10 100 10 2
6 18 12 110 12 2



For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
It adopts a 3-flute shape to be strong against chatter and is capable of handling high feed rates.
Capable of machining high hardness steel up to 65 HRC.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3
Coating For High Hardness (Silicone-Based) Shank Diameter (d)(mm) 6 R Precision(μm) ±0.01
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product Torsion Availability Included