(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof and dustproof polycarbonate box
Model | Color |
SPCM08-13-06 | G (Gray) T (Transparent) |
SPCM08-13-08 | |
SPCM08-13-10 | |
SPCM08-13-13 | |
SPCM10-10-06 | |
SPCM13-13-06 | |
SPCM13-13-08 | |
SPCM13-13-10 | |
SPCM13-13-13 | |
SPCM13-18-06 | |
SPCM13-18-08 |
Model | Color |
SPCM13-18-10 | G (Gray) T (Transparent) |
SPCM13-18-13 | |
SPCM13-18-15 | |
SPCM18-18-08 | |
SPCM18-18-10 | |
SPCM18-18-13 | |
SPCM18-18-15 | |
SPCM18-25-08 | |
SPCM18-25-10 | |
SPCM18-25-15 |
Model | A | B | C | k | ℓ | Latch/Hinge Mountable y/n (*) | Dead Weight (kg) |
SPCM08-13-06 | 75 | 125 | 60 | 10 | 45.5 | × | 0.16 |
SPCM08-13-08 | 75 | 125 | 75 | 25 | 60.5 | ○ | 0.21 |
SPCM08-13-10 | 75 | 125 | 100 | 50 | 85.5 | ○ | 0.28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 676.02 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 75 | 60 | 125 | Cover / Body: White Gray | |
฿ 676.02 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 75 | 60 | 125 | Cover: Transparent / Body: Gray White Gray | |
฿ 692.95 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 75 | 75 | 125 | Cover: Transparent / Body: Gray White Gray | |
฿ 652.51 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 100 | 60 | 100 | Cover: Transparent / Body: Gray White Gray | |
฿ 793.09 ฿ 435.01 | TERMINAL BOX | 1 Piece(s) | Same day | - | 125 | 75 | 125 | Cover: Transparent / Body: Gray White Gray | ||
฿ 781.94 | TERMINAL BOX | 1 Piece(s) | 5 Day(s) | 10 | 125 | 100 | 125 | Cover: Transparent / Body: Gray White Gray | ||
฿ 875.01 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 125 | 60 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 946.35 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 125 | 75 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 1,045.84 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 125 | 125 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 1,152.42 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 125 | 150 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 1,187.53 | TERMINAL BOX | 1 Piece(s) | Same day | 10 | 175 | 75 | 175 | Cover / Body: White Gray | ||
฿ 1,229.70 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 175 | 100 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 1,660.54 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 175 | 150 | 175 | Cover: Transparent / Body: Gray White Gray | |
฿ 1,945.67 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 175 | 75 | 250 | Cover: Transparent / Body: Gray White Gray | |
฿ 2,071.75 ฿ 1,094.30 | TERMINAL BOX | 1 Piece(s) | Same day | 10 | 175 | 100 | 250 | Cover: Transparent / Body: Gray White Gray | ||
฿ 2,245.93 | TERMINAL BOX | 1 Piece(s) | Available | Same day | 10 | 175 | 150 | 250 | Cover: Transparent / Body: Gray White Gray |
Loading...
Type | Control box | Material | Resin | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Intermediate plate | Without Board | Installation | Indoor | Representative Standard | UL |
Locking type | 4-Point Screw-Fastened Model | Features | Flame Resistant Grade (UL94V-2) |
How can we improve?
How can we improve?