(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Click here for drilling effective dimensions. Check our WOS (Web Order System) for an exact shipping date.
[Features]This is an L-shaped panel that is a coated product ideal for mounting and assembling equipment and can support a wide variety of hole machining.
D | W H | 30 to 99 | 100 to 149 | 150 to 199 | 200 to 249 | 250 to 300 |
30 to 99 | 50 to 99 | - | - | - | - | - |
100 to 199 | - | - | - | - | - | |
200 to 299 | - | - | - | - | - | |
300 to 399 | - | - | - | - | - | |
400 to 499 | - | - | - | - | - | |
500 to 599 | - | - | - | - | - | |
600 to 699 | - | - | - | - | - | |
700 to 799 | - | - | - | - | - | |
800 to 899 | - | - | - | - | - | |
900 to 1000 | - | - | - | - | - | |
100 to 149 | 50 to 99 | - | - | - | - | - |
100 to 199 | - | - | - | - | - | |
200 to 299 | - | - | - | - | - |
Part Number |
---|
LPNL16-[30-300/1]-[50-1000/1]-[30-300/1]-[G,K] |
LPNL23-[30-300/1]-[50-1000/1]-[30-300/1]-[G,K] |
LPNLU16-[30-300/1]-[50-1000/1]-[30-300/1] |
LPNLU23-[30-300/1]-[50-1000/1]-[30-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Plate Thickness (mm) | Features | Main body plate thickness (mm) | #2 | #3 | #4 | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 7 Day(s) | 1.6 | Paint Product | 1.6 | 30 ~ 300 | 50 ~ 1000 | 30 ~ 300 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 2.3 | Paint Product | 2.3 | 30 ~ 300 | 50 ~ 1000 | 30 ~ 300 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 1.6 | Undercoating | 1.6 | 30 ~ 300 | 50 ~ 1000 | 30 ~ 300 | - | ||
- | BRAKET | 1 Piece(s) | 7 Day(s) | 2.3 | Undercoating | 2.3 | 30 ~ 300 | 50 ~ 1000 | 30 ~ 300 | - |
Loading...
Material | Iron | Material | Iron |
---|
How can we improve?
How can we improve?