(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A 4-direction bending panel that increases strength by bending in 4 directions and can support a wide variety of hole machining.
D | W H | 300to399 | 400to499 | 500to599 | 600to699 | 700to799 | 800to899 | 900to1,000 |
12to19 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
20to29 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
30to39 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
40to50 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - |
D | W H | 300to399 | 400to499 | 500to599 | 600to699 | 700to799 | 800to899 | 900to1,000 |
12to19 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
20to29 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
30to39 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - | |
40to50 | 300to 399 | - | - | - | - | - | - | - |
400to 499 | - | - | - | - | - | - | - | |
500to 599 | - | - | - | - | - | - | - | |
600to 699 | - | - | - | - | - | - | - | |
700to 799 | - | - | - | - | - | - | - | |
800to 899 | - | - | - | - | - | - | - | |
900to 1,000 | - | - | - | - | - | - | - |
Part Number |
---|
NKTQ16-[300-1000/1]-[300-1000/1]-[12-50/1]-[G,K] |
NKTQ23-[300-1000/1]-[300-1000/1]-[12-50/1]-[G,K] |
NKTQU16-[300-1000/1]-[300-1000/1]-[12-50/1] |
NKTQU23-[300-1000/1]-[300-1000/1]-[12-50/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Plate Thickness (mm) | Features | Main body plate thickness (mm) | #2 | #3 | #4 | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BRAKET | 1 Piece(s) | 9 Day(s) | 1.6 | Paint Product | 1.6 | 300 ~ 1000 | 300 ~ 1000 | 12 ~ 50 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 9 Day(s) | 2.3 | Paint Product | 2.3 | 300 ~ 1000 | 300 ~ 1000 | 12 ~ 50 | Cream (2.5Y9/1) / Gray (5Y7/1) | ||
- | BRAKET | 1 Piece(s) | 9 Day(s) | 1.6 | Undercoating | 1.6 | 300 ~ 1000 | 300 ~ 1000 | 12 ~ 50 | - | ||
- | BRAKET | 1 Piece(s) | 9 Day(s) | 2.3 | Undercoating | 2.3 | 300 ~ 1000 | 300 ~ 1000 | 12 ~ 50 | - |
Loading...
Material | Iron | Material | Iron |
---|
How can we improve?
How can we improve?