(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate Thickness | Lid | 1.6 mm |
Main Body | 1.6 mm | |
Material | Lid/Main Body | SPHC |
Cover Mounting Screws | Included: 4 Phillips Head Screws Small Truss Screw M4×6 | Stainless Steel |
- Screw type electric box ZTF BOX Series from MISUMI.
- Electrical box ZTFBOX Series have 9 sizes available.
- Electric box ZTFBOX Series is made of steel plate.
- Paint color of electrical box ZTFBOX Series is powder coating.
- Electrical box can be select 2 colors, K: Cream (Approximate Munsell Value 2.5Y9/1) or G: Gray (Approximate Munsell Value 5Y7/1).
- The ZTF BOX Series does not come with a DIN rail.
- Mounting lid on main body by 4pcs of Phillips head small truss screw M4×6.
Model | Color | Size (unit: mm) | Weight (g) | ||
A | B | C | |||
ZTFBOX-120-100-50 | K (Cream) G (Gray) | 120 | 100 | 50 | 598 |
ZTFBOX-110-110-60 | 110 | 110 | 60 | 644 | |
ZTFBOX-150-120-80 | 150 | 120 | 80 | 1020 | |
ZTFBOX-170-140-100 | 170 | 140 | 100 | 1375 | |
ZTFBOX-160-160-120 | 160 | 160 | 120 | 1588 | |
ZTFBOX-150-140-100 | 150 | 140 | 100 | 1275 | |
ZTFBOX-150-100-50 | 150 | 100 | 50 | 706 | |
ZTFBOX-180-100-50 | 180 | 100 | 50 | 813 | |
ZTFBOX-150-110-60 | 150 | 110 | 60 | 836 |
Dimension width W(mm) | 170 | Dimension vertical H(mm) | 140 | Dimension depth D(mm) | 100 |
---|---|---|---|---|---|
Material | Iron | Protection function (environmentally resistant) | None | Intermediate plate | Without Board |
Installation | Indoor | Locking type | 4-Point Screw-Fastened Model | Paint | Powder Paint |
Main body plate thickness(mm) | 1.6 | Color | Gray (Approximately Munsell Value 5Y7/1) | Plate Thickness (Door/Cover)(mm) | 1.6 |
Please check the type/dimensions/specifications of the part ZTFBOX-170-140-100-G in the ZTFBOX Series Screw Type (In-Stock Item) series.
How can we improve?
How can we improve?