1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Louver (Resin) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,400.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Insect repellent stainless steel mesh is attached.
· It can easily be attached to the box by performing round or square hole machining.
· The filter can be replaced from the outside, and can also be reused after washing.
· Attachable Sheet Thickness: 1.2 mm – 3.2 mm

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

[Features]A square louver with resin filter. Equipped with a stainless steel insect-proof mesh. It can be easily attached by machining a round hole on the box. The filter can be replaced from the outside and can be washed for reuse.

Specifications

Square Louver (Resin):Related Image

Model NumberColor SymbolSize (Unit: mm)Self Weight (g)
ABCDEFG
MLS100F
K (Cream)
G (Gray)
100100132181Ø95117160
MLS120F
120120151895Ø114133200
MLS150F
1501501718118Ø142164300

More Information

Square Louver (Resin):Related Image

Color Specification
Color SymbolColor
KCream (Approximate Munsell Value 2.5Y9/1)
GGray (Approximately Munsell Value 5Y7/1)

Specifications
MaterialCoverAES Resin
BodyPS Resin
Filter (Non-Woven)Modacrylic Polyester Dust Protection: 53%

Square Louver (Resin):Related Image
Part Number
MLS100F-KSALE
MLS120F-GSALE
MLS120F-K
MLS150F-G
MLS150F-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width
(mm)
Dimension vertical
(mm)
Dimension thickness / depth
(mm)
Color

฿ 1,400.17

฿ 829.88

LOUVER 1 Piece(s) Same day 10010034Cream (Approximately Munsell Value 2.5Y9/1)

฿ 1,666.76

฿ 833.38

LOUVER 1 Piece(s) Same day 12012033Gray (Approximately Munsell Value 5Y7/1)

฿ 1,634.46

LOUVER 1 Piece(s) Available Same day 12012033Cream (Approximately Munsell Value 2.5Y9/1)

฿ 1,983.25

LOUVER 1 Piece(s) Available 13 Day(s) 15015035Gray (Approximately Munsell Value 5Y7/1)

฿ 1,945.08

LOUVER 1 Piece(s) Available 3 Day(s) 15015035Cream (Approximately Munsell Value 2.5Y9/1)

Loading...

  1. 1

Basic Information

Material Resin Features With Filter (Modacrylic Polyester, Dustproof Rate 53 %) Material Resin