1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Stainless Relay Box, FSUSTX Series (Part Number)

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Small stainless steel relay box.
· 4-point screw-fastening simple structure.
· Ships within 4 days with or without drilling.
· BA finish is provided at a low price.
[Basic Specifications]
Plate ThicknessDoor1.5 mm
Main Body1.5 mm
MaterialDoor / Main BodySUS304
Cover
Mounting Screws
4-Piece Cross Recessed Head Truss Machine Screw M4×6Stainless Steel
Only sizes with a price in the price list can be manufactured
Click the PDF button at the top right of this page for details on drilling, outline drawing, detailed figures, and the effective dimensions for mounting equipment.

 

Product Description

A small stainless steel junction box, screw mount lid type. It is possible to specify a size in units of 10 mm for 3 sides.

Specification Table

F Series Stainless Steel Relay Box FSUSTX Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
This is the price list for each C dimension.
CBA100 to 150160170180190200210220230240250260270280290300
50110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
The "−" size cannot be manufactured
CBA110 to 130140150160170180190200210220230240250260270280290300
60120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
70140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
80150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
90160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
100180
190
200
210
220
230
240
250
260
270
280
290
300
110190
200
210
220
230
240
250
260
270
280
290
300
120190
200
210
220
230
240
250
260
270
280
290
300

Basic Specifications

F Series Stainless Steel Relay Box FSUSTX Series: Related Image
F Series Stainless Steel Relay Box FSUSTX Series: Related Image
F Series Stainless Steel Relay Box FSUSTX Series: Related Image
 
 
*: Shipping time may vary depending on the nature of the machining.
Part Number
FSUSTX-[100-300/10]-[110-300/10]-[50-120/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 100 ~ 300110 ~ 30050 ~ 120

Loading...

  1. 1

Basic Information

Type Relay box Material Stainless steel Protection function (environmentally resistant) None
Intermediate plate Without Board Installation Indoor Locking type 4-Point Screw-Fastened Model
Strainer N/A Main body plate thickness(mm) 1.5 Features BA Finishing
Plate Thickness (Door/Cover)(mm) 1.5