1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Size Stand, FTCB Series

Free Size Stand, FTCB Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


The configurable size frame you've always wanted.
· FJTA type free-standing distribution box is compatible
with the frame.
· Also compatible with free-standing distribution boxes from commercial manufacturers.
 (Note the main body D size)
· 2.3 mm plate thickness has a unique structure realizing sufficient robustness.
· Ships within a minimum of 3 days with or without wire entry port drilling.* 1
Frame Depth Dimensions
D1Dimensionis smaller than the FJTA series by 22 mm.
If 300 is specified as the D dimension, dimension D1 of the frame will be 278 mm.

· There is a risk of falling over in the event of a storm or earthquake,
depending on the weight and position of the equipment installed on free standing panels.
· Take fall prevention countermeasures as necessary
in addition to the specified anchor bolt.

*1: Shipping time may vary depending on the nature of the machining.

Product Description

It is a machine base compatible with various enclosures. Excellent opening/closing operability of the enclosure door. Thick plate type of t2.3.

Specification Table

Configurable Size Frame FTCB Series: Related Images
The "−" size cannot be made.
DD1
H
W
 
400-499500-599600-699700-799800-899900-1,0001,001-1,1001,101-1,200
250-295229-27450Up to 95
100-145
150-195
200-245
250-300
300-350279-32950Up to 95
100-145
150-195
200-245
250-300
355-400334-37950Up to 95
100-145
150-195
200-245
250-300

Basic Specifications

Configurable Size Frame FTCB Series: Related Images
Configurable Size Frame FTCB Series: Related Images

 
Part Number
FTCB-[400-1200/1]-[50-300/5]-[250-400/5]-[E,​G,​K]
FTCB-NS-[400-1200/1]-[50-300/5]-[250-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10400 ~ 120050 ~ 300250 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10400 ~ 120050 ~ 300250 ~ 400Surface Preparation-

Loading...

  1. 1

Outline Drawing

Configurable Size Frame FTCB Series: Related Images 

 Configurable Size Frame FTCB Series: Related Images

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Material Iron Protection function (environmentally resistant) None Intermediate plate Without Board
Installation Indoor Main body plate thickness(mm) 2.3