(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Basic Specificationsn]
Plate Thickness | Door | 2.3 mm | SPHC |
---|---|---|---|
Body | 2.3 mm | SPHC | |
Middle Plate | 2.3 mm | SPHC | |
Size | Range | Unit | |
W (width) | 400-1200 mm | 1 mm | |
H (height) | 400-1000 mm | 1 mm | |
D (depth) | 250-400 mm | 5 mm | |
Double opening when W is 800 mm or more |
Can be manufactured only when D≤W and D≤H
A self-standing panel with an opening for cable entry and a plate that closes the opening on the underside. Thick plate type of t2.3.
D | W H | 400to499 | 500to599 | 600to699 | 700to799 | 800to899 | 900to1,000 | 1001to1100 | 1101to1200 |
250to295 | 400to499 | − | − | − | |||||
500to599 | |||||||||
600to699 | |||||||||
700to799 | |||||||||
800to899 | |||||||||
900to1,000 | |||||||||
300to350 | 400to499 | − | − | − | |||||
500to599 | |||||||||
600to699 | |||||||||
700to799 | |||||||||
800to899 | |||||||||
900to1,000 | |||||||||
355to400 | 400to499 | − | − | − | |||||
500to599 | |||||||||
600to699 | |||||||||
700to799 | |||||||||
800to899 | |||||||||
900to1,000 |
Plate Thickness | Door | 2.3 mm | SPHC |
Main Body | 2.3 mm | SPHC | |
Intermediate Plate | 2.3 mm | SPHC | |
Size | Range | Unit | |
W (width) | 400 to 1,200 mm | 1 mm | |
H (height) | 400 to 1,000 mm | 1 mm | |
D (depth) | 250 to 400 mm | 5 mm | |
Double doors will be installed in products with a width of 800mm or larger. |
Part Number |
---|
FJTA-[400-1200/1]-[400-1000/1]-[250-400/5]-[E,G,K] |
FJTA-NS-[400-1200/1]-[400-1000/1]-[250-400/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 400 ~ 1200 | 400 ~ 1000 | 250 ~ 400 | Powder Paint | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 400 ~ 1200 | 400 ~ 1000 | 250 ~ 400 | Surface Preparation | - |
Loading...
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution
Material | Iron | Protection function (environmentally resistant) | None | Intermediate plate | Iron Substrate |
---|---|---|---|---|---|
Installation | Indoor | Locking type | Handle | Strainer | Yes |
Main body plate thickness(mm) | 2.3 |
How can we improve?
How can we improve?