(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A self-standing panel with an opening for cable entry and a plate that closes the opening on the underside. Thick plate type of t1.6.
D | W H | Normal Unit Price | |||||||
400 to 499 | 500 to 599 | 600 to 699 | 700 to 799 | 800 to 899 | 900 to 1,000 | 1,001 to 1,100 | 1,101 to 1,200 | ||
250 to 295 | 400 to 499 | ○ | ○ | ○ | ○ | ○ | ー | ー | ー |
500 to 599 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
300 to 350 | 400 to 499 | ○ | ○ | ○ | ○ | ○ | ー | ー | ー |
500 to 599 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
355 to 400 | 400 to 499 | ○ | ○ | ○ | ○ | ○ | ー | ー | ー |
500 to 599 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
700 to 799 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
800 to 899 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
900 to 1,000 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
Part Number |
---|
FJSA-[400-1200/1]-[400-1000/1]-[250-400/5]-[E,G,K] |
FJSA-NS-[400-1200/1]-[400-1000/1]-[250-400/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 400 ~ 1200 | 400 ~ 1000 | 250 ~ 400 | Powder Paint | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 400 ~ 1200 | 400 ~ 1000 | 250 ~ 400 | Surface Preparation | - |
Loading...
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | Yes | Main body plate thickness(mm) | 1.6 | Plate Thickness (Door/Cover)(mm) | 1.6 |
Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?