(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A circuit board supporter with double-sided tape. ·This eliminates the need for hole machining in the chassis and panels, helping to save labor during installation.
1 Pack Unit
100-piece Pack
Specifications
T-350 | T-600 | |
Material | 66 Nylon | ABS Resin |
Color | Natural | Black |
Operating Temperature Range | -20°C ~ +80°C | -20°C ~ +80°C |
Applicable Mounting Screw | Included Tapping Screws 3 x 10 Screws can be detached up to 2 times Tightening Torque 4.1 kgf / cm or less | M3-6 ~ 10 |
Self Weight | Approx. 1.8 g | Approx. 2.6 g |
Safe Load Quantity | Approx. 380g | Approx. 600 g |
Part Number |
---|
T-350-100P |
T-600-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Material | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,297.60 ฿ 878.35 | SPACER | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Nylon | 66 Nylon | Natural | ||
฿ 1,567.86 | SPACER | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 10 | Other | ABS | Black |
Loading...
Application | For Circuit Board / Snap Mounted | Spacer Shape | Paste | Screw Size | Other |
---|
How can we improve?
How can we improve?