(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Ivory and gray blind cap · Can be attached with a single-action without tools.
Model Number | Color | Head Diameter (a) | Total Length (b) | Mounting Hole Diameter | Mounting Plate Thickness | Weight (g) |
BB-0312 | G (Gray) C (Ivory) | 9.5 | 8.5 | 8 | 1.6 | 23 |
BB-0375 | 12.3 | 10.3 | 9.5 | 3.2 | 39 | |
BB-0437 | 13.5 | 11 | 53 | |||
BB-0500 | 15.2 | 12.7 | 63 | |||
BB-0562 | 16.8 | 14.3 | 71 | |||
BB-0625 | 18.8 | 15.9 | 87 | |||
BB-0750 | C (Ivory) | 23.5 | 19 | 120 | ||
BB-0812 | 23 | 20.6 | 150 | |||
BB-0875 | 26.1 | 22.2 | 188 | |||
BB-1187 | 34.1 | 30.1 | 296 | |||
BB-1375 | 38.8 | 11.5 | 35 | 391 |
Material | 66 Nylon (UL94V-2) |
Operating Temperature Range | -55°C ~ +85°C |
Color | Ivory / Gray |
Part Number |
---|
BB-0312-C |
BB-0312-G |
BB-0375-C |
BB-0375-G |
BB-0437-C |
BB-0437-G |
BB-0500-C |
BB-0500-G |
BB-0562-C |
BB-0562-G |
BB-0625-C |
BB-0625-G |
BB-0750-C |
BB-0812-C |
BB-0875-C |
BB-1187-C |
BB-1375-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color | Mounting hole diameter (mm) | Mounting plate thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 394.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Ivory | 8 | 1.6 | |
฿ 394.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 8 | 1.6 | |
฿ 414.19 ฿ 279.83 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Ivory | 9.5 | 3.2 | ||
฿ 414.19 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 9.5 | 3.2 | |
฿ 421.94 ฿ 311.81 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Ivory | 11 | 3.2 | ||
฿ 421.94 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 11 | 3.2 | |
฿ 452.90 ฿ 272.60 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Ivory | 12.7 | 3.2 | ||
฿ 452.90 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 12.7 | 3.2 | |
฿ 499.35 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Ivory | 14.3 | 3.2 | |
฿ 499.35 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 14.3 | 3.2 | |
฿ 530.32 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Ivory | 15.9 | 3.2 | ||
฿ 530.32 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Gray | 15.9 | 3.2 | |
฿ 673.55 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Ivory | 19 | 3.2 | |
฿ 712.26 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Ivory | 20.6 | 3.2 | |
฿ 754.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Ivory | 22.2 | 3.2 | ||
฿ 1,091.61 ฿ 648.42 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Ivory | 30.1 | 3.2 | ||
฿ 1,343.23 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | Ivory | 35 | 3.2 |
Loading...
Material (Main body) | 66 Nylon (UL94V-2) | Operating temperature range(℃) | -55 ~ 85 | Number with packs(P) | 100 |
---|
How can we improve?
How can we improve?