1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Flame Retardant)【1-5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • Flame-Retardant
Part Number :
  • From :
    ฿ 243.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A wide variety of pre-shrink internal diameter sizes are available, from φ2.0 mm to φ21.2 mm.
● [UL224 standards] Certification file no. E48762
● Shrinking tube does not contain chlorine gas specifically specified as environmentally toxic.
● Sumitomo Electric fine polymer SUMITUBE F(z).

Product Description

This is SUMITUBE F (z) type heat shrink tube that does not generate specific chlorine gas, which is an environmentally hazardous substance.

Specification Table

■ Specification Table
ModelSizePack
Packaging Quantity
ColorOverall LengthSize Before Shrinking (mm)Size After Shrinking (mm)Weight (g/m)
Internal DiameterTube wall thicknessInternal Diameter (maximum value)Tube wall thickness
SMTFZ1.55P
(5 pieces)
Black1 m2.00±0.300.200.750.361.7
22.50±0.301.000.442.4
33.50±0.300.251.503.4
44.50±0.302.004.2
55.40±0.302.500.566.8
66.40±0.403.007.8
88.40±0.404.0010.0
1010.40±0.405.0011.7
1212.40±0.406.0014.7
1414.50±0.400.307.000.6922.1
1616.80±0.508.0024.9
1818.70±0.500.359.000.7731.0
2021.20±0.6010.0031.7
■ Overall length 1 m × 5-piece pack 
1 pack5 pieces included
(Note) Total order delivered in 1 bag.
Ex) If 5 packs are ordered, 1 bag containing 25 pieces is delivered.

Overview of Specifications

Basic Characteristics
MaterialElectron beam crosslinked soft polyolefin resin
Shrinkage Temperature100°C or above
Shrinkage RateInternal Diameter Shrinkage Rate50% or more
Length Change Factor−15% or more
Continuous Operable Temperature−55°C to +105°C
Performance
PropertiesItemCharacteristic ValuesMeasured Value*
Mechanical CharacteristicsTensile Strength (After Aging)10.4 MPa {1.05 kg/mm2} or more12.2 MPa {1.96 kg/mm2}
Stretch (Before Aging)200% or more330%
Thermal Shock250°C×4 hours, without cracksPass
Low Temperature Bending−30°C×1 hour, without cracksPass
Electrical CharacteristicsWithstand Voltage (Before Aging)2.5 kVAC × 60 sec., without breakdownPass
Withstand Voltage (After Aging)136°C × 7 days, 2.5 kVAC × 60 sec., without breakdownPass
Dielectric Breakdown Voltage (Before Aging)2.5 kVAC or more24.2 kV
Dielectric Breakdown Voltage (After Aging)136°C×7 days, Residual rate 50% or more and 2.5 kVAC or morePass
Volume resistivity1,014Ω/cm or more4.5×1,015Ω/cm
Chemical CharacteristicsCopper Corrosivity
After storage at 95% humidity in 23°C for 24 hours
136°C×7 days, without corrosion
Pass
Copper Stability
After storage at 95% humidity in 23°C for 24 hours
136°C×7 days, 100% stretch or more
290%
CombustibilityFlame retardant, VW-1 passPass
* Not guaranteed values
Part Number
SMTFZ-1.5-5P
SMTFZ-1.5-200
SMTFZ-2-5P
SMTFZ-2-200
SMTFZ-3-5P
SMTFZ-3-200
SMTFZ-4-5P
SMTFZ-4-200
SMTFZ-5-5P
SMTFZ-5-100
SMTFZ-6-5P
SMTFZ-6-100
SMTFZ-8-5P
SMTFZ-8-50
SMTFZ-10-5P
SMTFZ-10-50
SMTFZ-12-5P
SMTFZ-12-50
SMTFZ-14-5P
SMTFZ-14-50
SMTFZ-16-5P
SMTFZ-16-50
SMTFZ-18-50
SMTFZ-20-5P
SMTFZ-20-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Internal diameter
(mm)
Number with packs
(Units)

฿ 243.87

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -20.3610000.755

฿ 5,087.24

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1020.362000000.751

฿ 243.87

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available Same day -2.50.44100015

฿ 5,507.07

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 102.50.4420000011

฿ 274.84

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -3.50.4410001.55

฿ 6,898.73

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 103.50.442000001.51

฿ 305.81

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -4.50.44100025

฿ 8,578.11

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 104.50.4420000021

฿ 336.77

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -5.40.5610002.55

฿ 4,861.12

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 105.40.561000002.51

฿ 367.74

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -6.40.56100035

฿ 5,339.68

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 106.40.5610000031

฿ 414.19

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available Same day -8.40.56100045

฿ 3,214.03

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 108.40.565000041

฿ 507.10

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -10.40.56100055

฿ 3,895.91

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1010.40.565000051

฿ 538.06

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -12.40.56100065

฿ 4,337.77

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1012.40.565000061

฿ 600.00

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -14.50.69100075

฿ 5,038.43

CABLE ACCESSORY 1 Piece(s) 3 Day(s) -14.50.695000071

฿ 692.90

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -16.80.69100085

฿ 6,294.57

CABLE ACCESSORY 1 Piece(s) Available 7 Day(s) 1016.80.695000081

฿ 7,208.84

CABLE ACCESSORY 1 Piece(s) 3 Day(s) -18.70.775000091

฿ 770.32

CABLE ACCESSORY 1 Pack(s)

5 Pieces Per Package

Available 3 Day(s) -21.20.771000105

฿ 7,354.43

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 1021.20.7750000101

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant Present Adhesive None Representative Standard UL
Continuous operating temperature range (Min) Min(℃) -55 Continuous operating temperature range (Max) Max(℃) 105