(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shrinking begins at 80°C for this low temperature heat shrink tube
1 pack | 10/20 pcs incl. |
Model | Color | Pack Amount Of Content | Internal diameter before shrinking (mm) | After Shrinking Internal Diameter (mm) | After Shrinking Tube wall thickness (mm) | Weight (g/m) |
MITHT-1.0-20P | B (Black) | 1 m × 20 pcs | 1.0±0.2 | 0.5 | 0.33 | 1.2 |
MITHT-1.5-20P | 1.5±0.2 | 0.75 | 1.5 | |||
MITHT-2.0-20P | 2.0±0.2 | 1 | 0.44 | 2.1 | ||
MITHT-3.0-20P | 3.0±0.3 | 1.5 | 2.8 | |||
MITHT-4.0-20P | 4.0±0.3 | 2 | 4.2 | |||
MITHT-5.0-20P | 5.0±0.3 | 2.5 | 0.5 | 5.4 | ||
MITHT-6.0-20P | 6.0±0.3 | 3 | 7.0 | |||
MITHT-8.0-20P | 8.0±0.3 | 4 | 8.6 | |||
MITHT-10.0-20P | T (Transparent) | 10.0±0.4 | 5 | 10.4 | ||
MITHT-12.0-10P | 1 m × 10 pcs | 12.0±0.4 | 6 | 11.8 | ||
MITHT-14.0-10P | 14.0±0.4 | 7 | 0.69 | 16.4 | ||
MITHT-16.0-10P | 16.0±0.5 | 8 | 17.8 | |||
MITHT-20.0-10P | 20.0±0.5 | 10 | 0.89 | 31.1 | ||
MITHT-25.0-10P | 25.0±0.8 | 12 | 36.6 | |||
MITHT-30.0-10P | 30.0±0.8 | 15 | 48.1 | |||
MITHT-40.0-10P | 40.0±0.8 | 20 | 64.3 | |||
MITHT-50.0-10P | 50.0±0.8 | 25 | 1.15 | 76.8 |
Material | Polyolefin Resin |
Shrinking Start Temperature | 70°C or above |
Shrinkage Rate | 2:1 |
Operating Temperature Range | −55°C to +105°C |
Color | Black / Transparent |
Item | Characteristic Values |
Tensile Strength | 12.4 MPa |
Stretch Factor | 400% |
Volume resistivity | 1014Ω/cm |
Insulation Pressure Withstand Value | 25 kV/mm |
Part Number |
---|
MITHT-1.0-20P-BK |
MITHT-3.0-20P-BK |
MITHT-4.0-20P-B |
MITHT-4.0-20P-BK |
MITHT-5.0-20P-B |
MITHT-5.0-20P-T |
MITHT-8.0-20P-B |
MITHT-10.0-20P-BK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Shrinkage Rate | Color | Special Function/Application | Internal diameter (mm) | Number with packs (Units) | Special function/application (other) | Continuous operating temperature range (Min) Min (℃) | Continuous operating temperature range (Max) Max (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,239.34 | TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | - | - | 0.33 | - | Black | - | - | - | - | - | - | |
฿ 1,259.52 | TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | - | - | 0.44 | - | Black | - | - | - | - | - | - | |
฿ 464.52 | CABLE ACCESSORY | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 4.7 | 0.44 | [2:1 to Less Than 3:1] 2:1 | Black | Other | 2 | 20 | Low Temperature Contraction | -55 | 105 | ||
฿ 1,278.10 | TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | - | - | 0.44 | - | Black | - | - | - | - | - | - | |
฿ 510.97 ฿ 166.98 | CABLE ACCESSORY | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 5.6 | 0.5 | [2:1 to Less Than 3:1] 2:1 | Black | Other | 2.5 | 20 | Low Temperature Contraction | -55 | 105 | ||
฿ 510.97 | CABLE ACCESSORY | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 5.6 | 0.5 | [2:1 to Less Than 3:1] 2:1 | - | Other | 2.5 | 20 | Low Temperature Contraction | -55 | 105 | ||
฿ 534.19 | CABLE ACCESSORY | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 8.8 | 0.5 | [2:1 to Less Than 3:1] 2:1 | Black | Other | 4 | 20 | Low Temperature Contraction | -55 | 105 | ||
฿ 1,321.34 | TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 6 Day(s) | - | - | 0.5 | - | Black | - | - | - | - | - | - |
Loading...
Material | Polyolefin | Flame Retardant | None | Adhesive | None |
---|---|---|---|---|---|
Tube Length(mm) | 1000 |
How can we improve?
How can we improve?