1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

UL Standard with Sheath Model (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • VW-1
  • ULAWM
  • Strand Wire
  • 150 V
Filter By :
Part Number :
  • From :
    ฿ 1,675.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Intermittent bonded flat cable rolled into S-shape with PVC outer sheath.
Allows for batch connection and breakout of connectors after sheath stripping.
● Since both ends of the flat cable are formed to be outside the periphery, the flat cable can be evenly expanded during end processing with sheath stripping length of 2/3 – 1/2 the conventional.
● Does not have any filler to allow for easy terminal wiring.
● As its shape prevents pitch accuracy from deteriorating, the reliability of the connector and contact is excellent.
● Available in non-shielded and shielded models.

· The dimension of the fused and unfused parts of the flat cable are 30 mm each.
∙ Covered with sheath, meaning that the rated voltage is 150V.
· Since there is no filler, the finish is not a true circle.
· Be careful not to confuse the specified length and quantity when placing an order.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Operating Temperature Range0 – 80°C
Standard AcquiredUL AWM 20266

Product Description

Flat Model Signal Cable with Sheath

Specifications

UL Standard with Sheath Model:Related Image

Model NumberNumber of Cores
SFX
(Non-Shielded
Type)
20
26
30
34
40
50
64
SFX-SB
(Shielded
Type)
20
26
30
34
40
50
64


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

Specifications
Model NumberNumber of CoresTotal Length
(m)
Flat Cable PartSheath (PVC)Allowable Current
(A)
Approximate
Mass
kg/km
Conductor
(Pc / mm)
SpanOverall WidthThickness
(mm)
Outer Diameter
(mm)
SFX
(Non-Shielded
Type)
201
/
5
/
10
/
20
/
50
/
100
7/0.127
(AWG28)

* (0.08 mm2)
24.1325.40.98.5166.5
2631.75330.99.681.9
3036.8338.10.910.292.6
3441.9143.20.911.1103.7
4049.5350.80.911.6110.2
5062.2363.50.913.3159.1
6480.0181.30.913.6169.3
SFX-SB
(Shielded
Type)
207/0.127
(AWG28)

* (0.08 mm2)
24.1325.40.98.5185.8
2631.75330.99.6111.6
3036.8338.10.910.4118.2
3441.9143.20.910.9128.8
4049.5350.80.911.8144.5
5062.2363.50.913.3178.7
6480.0181.30.913.6201.2
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

UL Standard with Sheath Model:Related Image

Characteristics
 Without ShieldWith Shield
Conductor ResistanceΩ / km or less (20°C)222 or less222 or less
Insulation ResistanceMΩ-km105
Withstand VoltageV/min.AC15001500
CapacitanceApprox. pF / m6595
Characteristic ImpedanceApprox. Ω9575
Propagation DelayApprox. ns / m5.26.0
Near-end CrosstalkApprox. %6.56
Outstanding Flame Retardance VW-IVW-I
Measurement methods are GSG mode for capacitance, characteristic impedance, propagation delay and near-end crosstalk.

UL Standard with Sheath Model:Related Image
Part Number
SFX-40-20
SFX-SB-40-5SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Shield Other properties

฿ 4,300.65

CABLE 1 Piece(s) Same day 20None-

฿ 1,675.12

฿ 1,014.12

CABLE 1 Piece(s) Same day 5PresentNoise Resistance

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Finished outer diameter(mm) 50.8
Representative Standard UL Sheath (outer coating) material PVC