(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
150 V Cable for UL-AWM Standard Signals
Model Number | Section Area (mm2) | Number of Pairs *3 1P = 2 Cores | Total Length or Specified Length |
Model Number | Section Area (mm2) | Number of Pairs *3 1P = 2 Cores | Total Length or Specified Length |
KVC36 (Twisted Pair Type) | 0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) |
1.5P (3-Core) | |||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
7P | |||
8P | |||
10P | |||
12P | |||
15P | |||
18P | |||
20P | |||
25P | |||
30P | |||
32P | |||
0.3 | 1P | ||
1.5P (3-Core) | |||
2P | |||
3P | |||
4P | |||
5P | |||
6P | |||
7P | |||
8P | |||
10P | |||
12P | |||
15P | |||
18P | |||
20P | |||
25P | |||
30P | |||
32P |
Model Number | Section Area ( mm2) *2 | Number of Pairs *1 1P = 2 Cores | Total Length | AWG Estimate* 2 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
KVC36 (Twisted Pair Type) | 0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) | 25 | Twisted Pair | 2 | 3.1 | 13 | 5 | 113 or less | 50 or more | 1500 AC | 7/0.18 | 0.54 | Tin | 0.255 | PVC | 1.05 | 0.5 | PVC | ULAWM2936 c-UL |
1.5P (3-Core) | 3 | 3.3 | 16 | 4 | 0.5 | ||||||||||||||||
2P | 4 | 5.2 | 27 | 4 | 0.85 | ULAWM2576 c-UL | |||||||||||||||
3P | 6 | 5.4 | 35 | 4 | 0.85 | ||||||||||||||||
4P | 8 | 5.9 | 40 | 3 | 0.85 | ||||||||||||||||
5P | 10 | 6.3 | 50 | 3 | 0.85 | ||||||||||||||||
6P | 12 | 7.0 | 55 | 3 | 0.9 | ||||||||||||||||
7P | 14 | 7.2 | 60 | 3 | 0.9 | ||||||||||||||||
8P | 16 | 7.7 | 70 | 3 | 0.9 | ||||||||||||||||
10P | 20 | 8.5 | 85 | 2 | 0.95 | ||||||||||||||||
12P | 24 | 8.9 | 95 | 2 | 0.95 | ||||||||||||||||
15P | 30 | 9.7 | 115 | 2 | 0.95 | ||||||||||||||||
18P | 36 | 10.5 | 135 | 2 | 0.95 | ||||||||||||||||
20P | 40 | 11.0 | 145 | 2 | 0.95 | ||||||||||||||||
25P | 50 | 12.5 | 175 | 2 | 0.95 | ||||||||||||||||
30P | 60 | 13.5 | 205 | 2 | 1 | ||||||||||||||||
32P | 64 | 13.5 | 215 | 2 | 1 | ||||||||||||||||
0.3 | 1P | 23 | 2 | 3.7 | 20 | 7 | 62.3 or less | 50 or more | 1500 AC | 12/0.18 | 0.7 | N/A | 0.3 | 1.3 | 0.55 | ULAWM2936 c-UL | |||||
1.5P (3-Core) | 3 | 4.0 | 25 | 6 | 0.6 | ||||||||||||||||
2P | 4 | 5.7 | 35 | 6 | 0.85 | ULAWM2576 c-UL | |||||||||||||||
3P | 6 | 6.6 | 50 | 5 | 1.0 | ||||||||||||||||
4P | 8 | 7.3 | 65 | 5 | 1.0 | ||||||||||||||||
5P | 10 | 8.0 | 75 | 4 | 1.0 | ||||||||||||||||
6P | 12 | 8.8 | 90 | 4 | 1.05 | ||||||||||||||||
7P | 14 | 8.9 | 95 | 4 | 1.05 | ||||||||||||||||
8P | 16 | 9.5 | 110 | 4 | 1.1 | ||||||||||||||||
10P | 20 | 11.0 | 140 | 4 | 1.15 | ||||||||||||||||
12P | 24 | 11.5 | 155 | 3 | 1.15 | ||||||||||||||||
15P | 30 | 12.5 | 185 | 3 | 1.15 | ||||||||||||||||
18P | 36 | 13.5 | 220 | 3 | 1.2 | ||||||||||||||||
20P | 40 | 14.0 | 235 | 3 | 1.2 | ||||||||||||||||
25P | 50 | 15.5 | 245 | 3 | 1.25 | ||||||||||||||||
30P | 60 | 16.5 | 340 | 2 | 1.25 | ||||||||||||||||
32P | 64 | 17 | 360 | 2 | 1.25 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Pair No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | |||||||||||
Insulator Color | Black | Black | Red | Red | Green | Green | Yellow | Yellow | Brown | Brown | Blue | Blue | Gray | Gray | Orange | Orange | Purple | Purple | Light Green | Light Green | Pink | Pink |
Color of Identification Line | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White | - | White |
Pair No. | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | |||||||||||
Insulator Color | Light Blue | Light Blue | White | White | Green | Green | Yellow | Yellow | Brown | Brown | Blue | Blue | Gray | Gray | Orange | Orange | Purple | Purple | Light Green | Light Green | Pink | Pink |
Color of Identification Line | - | White | - | Black | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red | Black | Red |
Pair No. | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 | 32 | ||||||||||||
Insulator Color | Light Blue | Light Blue | Red | Red | Black | Black | White | White | Brown | Brown | Blue | Blue | Gray | Gray | Orange | Orange | Purple | Purple | Light Green | Light Green | ||
Color of Identification Line | Black | Red | Black | Green | Green | Yellow | Green | Yellow | Green | Yellow | Green | Yellow | Green | Yellow | Green | Yellow | Green | Yellow | Green | Yellow |
Pair No. | 1.5 | ||
Insulator Color | Black | Black | Red |
Color of Identification Line | - | White | - |
Part Number |
---|
KVC36-0.2-1.5P-30 |
KVC36-0.2-1.5P-100 |
KVC36-0.2-3P-100 |
KVC36-0.3-1P-100 |
KVC36-0.3-1.5P-100 |
KVC36-0.3-3P-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,838.35 | CABLE | 1 Piece(s) | Same day | 30 | 0.2 | 25 | 1.5P | 3.3 | ||
฿ 3,936.38 | CABLE | 1 Piece(s) | Same day | 100 | 0.2 | 25 | 1.5P | 3.3 | ||
฿ 7,518.34 ฿ 4,601.22 | CABLE | 1 Piece(s) | Same day | 100 | 0.2 | 25 | 3P | 5.4 | ||
฿ 3,642.78 | CABLE | 1 Piece(s) | Same day | 100 | 0.3 | 23 | 1P | 3.7 | ||
฿ 4,523.59 | CABLE | 1 Piece(s) | Same day | 100 | 0.3 | 23 | 1.5P | 4 | ||
฿ 8,340.43 | CABLE | 1 Piece(s) | Same day | 100 | 0.3 | 23 | 3P | 6.6 |
Loading...
Rated Voltage | 150V | Shield | None | Properties | Oil resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | Dual use | Other properties | Pliability |
How can we improve?
How can we improve?