(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Panel mounted PSE acquired outlet
Model Number | Socket Shape | |
WK1012W | ![]() | Female |
WK3001W | ![]() | Female |
WK3004W | ![]() | Female |
Rating | 125 VAC - 15A |
PSE | 41-3627 (WK1012W) |
41-5286 (Other) | |
Withstand Voltage | 1,250 VAC / 1 Minute Interval |
Material | Urea Resin |
Applicable Electric Wire | 2 mm2, Ø1.6 or Ø2.0 Single Wire or AWG14(WK1012W) |
2 ~ 3.5 mm2, Ø1.6 or Ø2.0 Single Wire or AWG14 ~ AWG12 (Other) | |
Applicable Crimp Terminal (JIS Nominal) | R2-4 (WK1012W) |
R2-4, R3.5-4, R5.5-4 (Other) | |
Weight | 57 g: WK1012W, 54 g: WK3001W, 92 g: WK3004W |
Part Number |
---|
WK1012W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 162.58 | AC CONCENT | 1 Piece(s) | Same day | A-2 | 48 |
Loading...
Type | Outlet | Rated Voltage(V) | 125 | Rated Current(A) | 15 |
---|---|---|---|---|---|
NEMA standard presence | None | Representative Standard | PSE | Dimension length(mm) | 30 |
Dimension width(mm) | 48 |
Please check the type/dimensions/specifications of the part WK1012W in the Domestic Blade Model Outlet-Exposed Outlet/2-Prong, 2-Prong + Ground Model series.
Part Number |
---|
WK3001W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Dimension thickness (mm) |
---|---|---|---|---|---|---|
฿ 141.89 | 1 Piece(s) | Same day | A-3 | 50 |
How can we improve?
How can we improve?