(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shielded (F/UTP) CAT5e Ethernet Gigabit transmission cable. Shield structure with aluminum Mylar provides noise resistance. In addition to 8 different cable colors, the lineup includes solid wire for long-distance transmission and stranded wire for easy routing. Also compliant with CAT5 (100BASE-TX) and CAT3 (10BASE-T).
Model Number (above: product name, below: features) | Color | Overall Length (m) | Outer Diameter (mm) | NEXT value (db) | Approximate weight (kg) |
NW06F-R4P-T24-SH (stranded wire / twisted pair / with shield) | BL (blue) / RD (red) / GY (gray)GN (green) / BK (black) / YL (yellow) | 304 (box) | 5.9 | 35.3 (at 100 MHz) | 11 (1 roll) |
NW06FG-R4P-S24-SH (single wire / twisted pair / with shield) | GY (Gray) | 6.5 | 12 (1 roll) |
Part Number |
---|
NW06F-R4P-T24-SH-BK |
NW06F-R4P-T24-SH-BL |
NW06F-R4P-T24-SH-GN |
NW06F-R4P-T24-SH-GY |
NW06F-R4P-T24-SH-YL |
NW06FG-R4P-S24-SH-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Conductor | Cable Outer Diameter (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 10,475.95 | LAN CABLE | 1 Piece(s) | Available | 3 Day(s) | Stranded Wire | 5.0 to 5.9 | Black | |
฿ 10,475.95 | LAN CABLE | 1 Piece(s) | 3 Day(s) | Stranded Wire | 5.0 to 5.9 | Blue | ||
฿ 10,475.95 | LAN CABLE | 1 Piece(s) | Available | 3 Day(s) | Stranded Wire | 5.0 to 5.9 | [Green / Bright Green / Pale Green] Green | |
฿ 10,475.95 | LAN CABLE | 1 Piece(s) | Available | 3 Day(s) | Stranded Wire | 5.0 to 5.9 | [Gray / Light Gray] Ash | |
฿ 10,475.95 | LAN CABLE | 1 Piece(s) | Available | 3 Day(s) | Stranded Wire | 5.0 to 5.9 | [Yellow / Light Yellow] Yellow | |
฿ 12,329.03 | LAN CABLE | 1 Piece(s) | Available | 3 Day(s) | Single Wire | 6.0 to 6.9 | [Gray / Light Gray] Ash |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Standard | UL | Conductor Size | AWG24 (0.20sq) |
No. of Cores | 4 Pair (4P) | Length(m) | 100 or More | Specifications | CAT5E / STP |
NEXT value (at 100MHz)(dB) | 35.3 | Overall Length(m) | 304 | Cable Type | Standard |
How can we improve?
How can we improve?