(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Affordable Cat6 cable with shield.
Part Number |
---|
NWNMC6-STN-SSMB-GY-1 |
NWNMC6-STN-SSMB-GY-2 |
NWNMC6-STN-SSMB-GY-3 |
NWNMC6-STN-SSMB-GY-5 |
NWNMC6-STN-SSMB-GY-7 |
NWNMC6-STN-SSMB-GY-10 |
NWNMC6-STN-SSMB-GY-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length: Fixed | Length (m) |
---|---|---|---|---|---|---|---|
฿ 170.32 | STP ACCY CABLE | 1 Piece(s) | Available | Same day | 1.0 to 1.9 | 1 | |
฿ 263.23 | STP ACCY CABLE | 1 Piece(s) | Available | Same day | 2.0 to 2.9 | 2 | |
฿ 383.23 | STP ACCY CABLE | 1 Piece(s) | Available | Same day | 3.0 to 4.9 | 3 | |
฿ 483.87 | STP ACCY CABLE | 1 Piece(s) | Available | Same day | 5.0 to 6.9 | 5 | |
฿ 630.97 | STP ACCY CABLE | 1 Piece(s) | Available | 3 Day(s) | 7.0 to 9.9 | 7 | |
฿ 754.84 | STP ACCY CABLE | 1 Piece(s) | Available | Same day | 10.0 to 19.9 | 10 | |
฿ 909.68 | STP ACCY CABLE | 1 Piece(s) | Available | 3 Day(s) | 10.0 to 19.9 | 15 |
Loading...
Category | CAT6 | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 | Cable Conductor | Stranded Wire |
Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Color | Gray | Length | Fixed | Sheath Material | PVC |
UL | Cable Compatible / Connector Compatible | PoE (Power Supply) | Compatible | Wiring Type | Straight |
Cable Type | Standard |
How can we improve?
How can we improve?