1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plug-Model Connector Terminal, 250 Series Female (Fitting Part Exposed Model)【100 Pieces Per Package】 (Part Number)

TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
  • For Power Supply
  • For Signal
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 345.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● This is a female part for the exposed fitting portion of a plug model terminal for 250 series.


·Available from 1 pack (100 pieces).
· This product is not waterproof. Avoid using it in places exposed to water.
· Perform crimping with the dedicated tools.

Product Description

250 series plug-model terminal made by reliable Japanese manufacturers. UL/CSA standard products. 1 pack contains 100 pieces

Specifications

Plug-Model Connector Terminal, 250 Series Female (Fitting Part Exposed Model):Related Image

1 Pack100-piece Pack

 

More Information

Plug-Model Connector Terminal, 250 Series Female (Fitting Part Exposed Model):Related Image

External Dimensions Table and Specifications

ModelColorInsulation MaterialExternal Dimensions (Unit: mm)Applicable Electric Wire RangeStrip Dimensions
Guideline (mm)
Compatible Tool
ØCØDCounterpart Side Tab ThicknessCounterpart Side Tab WidthStranded Wire (mm2)AWG
TMEDV-630809-FRedVinyl Chloride
UL94V-0
1.74.10.86.350.75-1.2518-167-8NH-32
TMEDV-630820-FBlue2.34.52.014

 

Part Number
TMEDV-630809-F
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 345.86

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) 10

Loading...

  1. 1

Plug-in Type Connection Terminals

Features

● Plug-in type connection terminals are used as convenient connection parts for a wide variety of uses such as store-front vending machines, measuring instruments, and FA equipment.
● A simple plug-in structure allows easy connection / disconnection as required.
● Uses the same tools for wiring mounting and crimp connectors. This reduces the number of tools necessary and makes maintenance easier.

Common Specifications

Characteristics

Item Contents
Rated Voltage 300 VAC or less
Rated Current (A or less) Connector Type Wire Size (mm2)
0.75 1.25 2.0
110 Series 8 12 (10)* -
187 Series 10 15 (10) 20 (15)
250 Series 10 15 (10) 20 (15)
Pin Terminal 12 15 20
Operating Temperature Range Vinyl Chloride -40°C ~ +75°C
Nylon -40°C ~ +105°C

Allowable Voltage

Item Materials Finish
Connector Brass Tin-plated
Sleeve Oxygen-Free Copper Tube Tin-plated
Insulator Vinyl Chloride UL94V-0
Nylon UL94V-2

Basic Information

Type Insertion Type Connector Series 250 Outer Diameter(mm) 6.8
Overall Length(mm) 21 Conforming wire size(AWG) 18-16 Insulation material Vinyl
Insulation coating (color) Red Representative Standard UL / CSA Materials UL94V-0
Terminal type classification F Model Notes Please refer to the catalog for details such as terminal shape and terminal Model.

Please check the type/dimensions/specifications of the part TMEDV-630809-F in the Plug-Model Connector Terminal, 250 Series Female (Fitting Part Exposed Model) series.