1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stripped Crimp Terminal for Breaker【50-100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
  • For Power Supply
  • For Signal
  • Connection in Boards
  • Sensor
  • Caulking
  • Tin-Plated
Part Number :
  • From :
    ฿ 1,829.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● This is a crimping terminal for the breaker created as per the breaker shape.
● These products have acquired both UL (E74917) and CSA (LR66230), allowing for secure use.
● A product compatible with the standards (JEM-1399) of the Japan Electrical Manufacturers' Association.


· Sold in single box units. Refer to the price list for the number contained in one box.

Product Description

Breaker terminal made by highly reliable Japanese manufacturers. UL Supported Products

Specifications

Stripped Crimp Terminal for Breaker:Related Image

Box sales only

ModelNumber in Box
CB22-5100 Pieces
CB22-6
CB38-5
CB38-6N
CB38-6
CB60-650 Pieces
CB60-8
CB60-10
CB80-825 Pieces
CB80-10
CB100-8
CB100-10
CB100-12
CB150-815 Pieces
CB150-S10
CB150-10
CB150-12

More Information

Stripped Crimp Terminal for Breaker:Related Image

External Dimensions Table and Applicable Wires

ModelSpecificationPart DimensionsApplicable Electric Wire RangeWeight
(g)
Compatible Tool
ULCSAJEMØd2BLFSEØDØd1TSingle Wire mmStranded Wire mm2AWG
CB22-5 5.312.432.314.76.211.411.57.71.84.62-5.8116.78-26.6649.46EP-150A
CB22-6 6.49.20
CB38-5 5.313.436.717.06.713.013.39.41.85.81-7.3426.66-42.42212.15
CB38-6N  6.412.535.55.511.54
CB38-6 13.436.76.711.80
CB60-6 6.416.049.023.08.018.015.511.42.07.34-8.2642.42-60.571/021.88
CB60-88.421.44
CB60-10 10.520.80
CB80-8 8.422.051.021.011.019.019.514.52.39.27-10.4176.28-96.33/034.72
CB80-10 10.533.80
CB100-88.453.023.022.316.42.610.41-11.6896.3-117.24/043.95
CB100-1010.542.95
CB100-12  13.042.04
CB150-88.461.027.026.519.53.211.68-13.8117.2-152.05250
-
300 MCM
76.71
CB150-S10 10.575.75
CB150-1025.061.522.012.578.40
CB150-12 13.077.66
1. The standards shown with a ○ symbol indicate UL and CSA registered products.
2. Standards shown with a ◎ symbol indicate products compliant with the standards (JEM-1399) of the Japan Electrical Manufacturers' Association.
3. The above-mentioned terminals are dedicated for breakers. Do not use with anything other than breakers.
4. Sold in single box units. Refer to the price list for the number contained in one box.

 

Part Number
CB22-5
CB38-6
CB60-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Number of parts per box
(Piece)
Other standards (JEM) Terminal type classification

฿ 1,829.42

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) -5.312.432.34100xM Model

฿ 2,394.97

TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 106.413.436.72100xF Model

฿ 1,884.00

TERMINAL 1 Pack(s)

50 Pieces Per Package

Available 3 Day(s) 108.416491/050F Model

Loading...

  1. 1

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Bare crimp terminal Representative Standard UL / CSA Tip (tongue) shape For Breaker
Notes Please refer to the catalog for details such as terminal shape and terminal Model.