1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

2 Line Ultra-small Combined Model (Loose) (Part Number)

TERMINAL BLOCK

2 Line Ultra-small Combined Model (Loose)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 34.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
● Purchase single units to fill shortages when additional number of poles are required.
● Alternatively, purchase single units to meet the required number of poles together with a single endplate to configure multiple terminal block setups.

Product Description

[Applications]WAGO, 2-wire ultra compact set type (discrete) Discrete terminal block for adding the number of positions. [Features]·A single-type 2-wire terminal block · When the number of positions is insufficient, please purchase the required number of single units. ·You can also configure multiple terminal blocks by purchasing a single unit for the required number of positions and 1 end plate.

Specifications

2 Line Ultra-small Combined Model (Loose):Related Image

More Information

2 Line Ultra-small Combined Model (Loose):Related Image

Part Number
261-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 34.83

TERMINAL BLOCK 5 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size Other Number of input/outputs 1 to 1 Rated current (VDE)(A) 26
Rated current (UL)(A) 15 Specifications Spring Clamp Pitch between terminals(mm) 6

Please check the type/dimensions/specifications of the part 261-301 in the 2 Line Ultra-small Combined Model (Loose) series.