1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Terminal Block / e-CON Conversion Type (Part Number)

TERMINAL BLOCK

Screw Terminal Block / e-CON Conversion Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • c-UL
  • For Signal
  • Sensor
  • PLC
Part Number :
  • From :
    ฿ 1,213.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Connect directly to the sensor via 3 core e-CON connector
● Screw terminal block enables connection of cables (1.25 mm2)
● A space saving design with a 55 mm width
● Can be connected to a round crimp terminal
● Name plate cover can be kept in the open position
● Supports DIN rail mounting
● c-UL Standard E184879

Product Description

[Applications]A sensor terminal Screw terminal block/e-CON conversion type Relay from 10-position M3 screw terminal block to sensor [Features] · Direct connection of sensor with 3-core e-CON connector · Screw terminal block allows connection of cable (1.25 mm2) · Space saving design with a width of 55 mm · Ring crimp terminals can be connected · The name plate cover can be stopped at the open position · Supports DIN rail mount · c-UL standard, E184879

Specification Table

Screw Terminal Block / e-CON Conversion Type: Related Image
ModelWeight (g)
MWI-TB-ECON857

Overview of Specifications

Screw Terminal Block / e-CON Conversion Type: Related Image
Screw Terminal Block / e-CON Conversion Type: Related Image
Screw Terminal Block / e-CON Conversion Type: Related Image
Screw Terminal Block / e-CON Conversion Type: Related Image
Specifications
Rated Voltage24 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 V DC megger)
Withstand Voltage2,000 V AC 60 Hz for 1 min. (between grounds)
Terminal Block ScrewM3 ×6L
Tightening Torque0.5 to 0.8 N·m
Pitch Between Terminals7.62 mm
Terminal Block Conforming Wire1.25 mm2 / AWG 16 or less
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45% to 85%
Mounting Connector/Terminal Block
CN1 side e-CON
37212-62M3-003PL (Sumitomo 3M)
Terminal Block Side
PS7-10 (Toho Technology Corp.)
Material
Terminal BlockPBT (Polybutylene terephthalate)
CasePPE (Polyphenylene ether)
SubstrateGE4F (Glass Epoxy)
 
Part Number
MWI-TB-ECON8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,213.66

TERMINAL BLOCK 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type of Upper Side Contact Screw type terminal block Type of Lower Side Contact e-CON Number of Cores (Poles) of Upper Side Contact(P) 10
Number of Cores (Poles) of Lower Side Contact 3P x 8 Wiring Method Y Terminal / Round Terminal Pitch between terminals(mm) 7.62
Mounting method With DIN Rail Representative standards CUL Dimension vertical(mm) 47
Dimension width(mm) 55 Dimension depth(mm) 38.5

Please check the type/dimensions/specifications of the part MWI-TB-ECON8 in the Screw Terminal Block / e-CON Conversion Type series.