1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL40 Connector / e-CON Conversion Type (Part Number)

TERMINAL BLOCK

MIL40 Connector / e-CON Conversion Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • For Signal
  • Sensor
  • PLC
Filter By :
Part Number :
  • From :
    ฿ 2,213.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Converts 40 core MIL connector to 4 core e-CON
● Wire connections are e-CON specifications, convenient for sensor relays
● Signals 1 and 2 and power supply P and N are assigned to 4 core e-CON
● Supports both DIN rail mounting and screw mounting
● MWI-MIL40-ECON16 is only available while stock supplies last. Succeeding models are appended with "-R".
Changes are minor, with only the color of equipped parts changed to red.

Product Description

[Applications]A sensor terminal MIL40 connector/e-CON conversion type Relay from 40-core MIL connector to sensor [Features] · Converts 40-core MIL connector to 4-core e-CON · e-CON connection convenient for sensor relay · Signals 1 and 2 and power supplies P and N are assigned to 4-core e-CON · Supports both DIN rail mounting and screw mounting

Specification Table

ModelWeight (g)
MWI-MIL40-ECON1680

Overview of Specifications

Specifications
Rated Voltage24 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 DC megger)
Withstand Voltage2,000 V AC 60 Hz for 1 min. (between grounds)
 
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45% to 85%
Mounting Connector
CN1 sideMIL40 Core / 3432-6002LC (Sumitomo 3M)
CN2 sidee-CON 4 Core / 37216-62M3-004PL (Sumitomo 3M)
Mounting Terminal BlockML-800S1V
(Sato Parts)
Power supply section P: Red, N: Black
Terminal Block Conforming WireStranded wire: 0.3 to 1.25 mm2 (AWG22 to 16)
Single wire: φ0.4 to 1.2 mm (AWG26 to 16)
Material
CasePPE (Polyphenylene ether)
SubstrateGE4F (Glass Epoxy)
MIL Connector harness is MIL-SS-SB-40-(length)
 
Part Number
MWI-MIL40-ECON16-R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,213.42

฿ 1,165.59

TERMINAL BLOCK 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type of Upper Side Contact MIL connector Type of Lower Side Contact e-CON Number of Cores (Poles) of Upper Side Contact(P) 40
Number of Cores (Poles) of Lower Side Contact 4P x 16 Supported equipment PLC Mounting method DIN Rail / Direct Mounting
Dimension vertical(mm) 47 Dimension width(mm) 128 Dimension depth(mm) 39
Changes Change is only a minor change - changing the color of parts to be mounted.

Please check the type/dimensions/specifications of the part MWI-MIL40-ECON16-R in the MIL40 Connector / e-CON Conversion Type series.