(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extraction tool that minimizes the load when extracting contact
Part Number |
---|
J5800-003 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 867.20 | CRIMP TOOL | 1 Piece(s) | Available | Same day |
Loading...
Features
Specifications
Item | Content |
---|---|
Maximum Rated Voltage | 600 VAC / VDC |
Maximum Rated Current | 12 A |
Withstand Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 14 (0.08 ~ 2 mm2) |
Suitable Electric Wire Insulation Outer Diameter | φ0.8 ~ φ4.1 mm |
Operating Temperature Range | -40°C ~ +105°C |
Number of Cores | Rated Current (A) |
---|---|
2 | 12 |
3 | 11 |
4 | 9 |
6 | 9 |
9 | 8 |
12 | 8 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-2) |
Housing Color | White Color |
Crimp Contact | Brass / Copper Base Tin-Plated |
About Coupling
Applicable type | 3191 Connectors | Product classification | Extraction Tool |
---|
Please check the type/dimensions/specifications of the part J5800-003 in the Removal Tools For 3191 Connectors series.
How can we improve?
How can we improve?