(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Finishing | |
Body Shell | Brass | Nickel Plating |
Insulator | fluoropolymer | — |
Male contact | Phosphor Bronze | Gold Plated |
Female contact | Phosphor Bronze | Gold Plated |
[Specifications]·An attenuator connector used as an output adjustment connector · Attach it to the tip of the connector when use.
Characteristics Table | Identification Ring Collar | Weight g | ||||
Model Number | Attenuation Value (db) | Maximum Output | Frequency Range | Property impedance | ||
090-0103A | 3±0.3 | 1/2 W | 0 to 3 GHz | 50 Ω | Orange | 25.4 |
090-0106A | 6±0.3 | Blue | ||||
090-0110A | 10±0.3 | Yellow | ||||
090-0120A | 20±0.3 | Red |
Type | Other | Material | Copper Alloy | Color | Silver |
---|---|---|---|---|---|
Maximum Output(W) | 1/2 | Frequency range(GHz) | DC – 3 | Property impedance(Ω) | 50 |
How can we improve?
How can we improve?