(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a screw type panel-mounting waterproof connector for sensors manufactured by OMRON. IP67 certified, high-level waterproof function and weight reduction realized. This is a compact waterproof connector for sensors and is a panel-mounting type. The connection is performed by a soldering method that does not require dedicated tools. [Applications]It has IP67 class waterproofness, making it ideal for connecting sensor cable that tends to be exposed to harsh environments.
Model | Wiring Method | Type | Power Supply Identification | Number of Cores | Weight g |
XS2M-D424-2 | Solder | Male | DC | 4 | 8.1 |
XS2P-D422-2 | Female | 22.0 | |||
XS2M-A424-2 | Male | AC | 8.1 | ||
XS2P-A422-2 | Female | 22.0 |
Part Number |
---|
XS2M-A424-2 |
XS2M-D424-2 |
XS2P-A422-2 |
XS2P-D422-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Allowable Voltage (V) |
---|---|---|---|---|---|---|---|
฿ 174.90 ฿ 171.96 | CONNECTOR | 1 Piece(s) | Same day | Male (plug) | 250 | ||
฿ 174.90 | CONNECTOR | 1 Piece(s) | 5 Day(s) | Male (plug) | 125 | ||
฿ 448.83 | CONNECTOR | 1 Piece(s) | Available | 5 Day(s) | Female (socket) | 250 | |
฿ 448.25 | CONNECTOR | 1 Piece(s) | 5 Day(s) | Female (socket) | 125 |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Contact | Brass | Nickel Base Gold Plating (0.4 μm) |
Screw Part | Brass | Nickel-plated |
Cap | PBT Resin | UL94V-0, Black |
Cable Clamp | Polyamide Resin | UL94V-0, White |
Lock Spring | LCP Resin | — |
Waterproof Bushing | Rubber | — |
Cover | PBT Resin | UL94V-0, Black |
O-Ring | Rubber | — |
Waterproof Cap | Brass | Nickel-plated |
Specifications
Item | Characteristics |
---|---|
Rated Current | 3 A |
Rated Voltage | For DC: 125 VDC, for AC: 250 VAC |
Contact Resistance | 40 mΩ or less (20 mV or less, at 100 mA or less) |
Insulation Resistance | 1,000 MΩ or more (at 500 VDC) |
Withstand Voltage | 1,500 VAC, 1 minute (Leakage Current of 1 mA or less) |
Protective Structure | IP67 (IEC529) |
Insertion and Removal Durability | 200 times or more |
Assembly Part Fixing Strength | Tension: 98 N (10 kgf) / 15 s |
Rotation: 0.98 N・m (10 kgf・cm) / 15 s | |
Cable Retention Force | 98 N (10 kgf) / 15 s |
Operating Temperature Range | -25 ~ +70°C |
Compatible Wire Size
Wiring Method | Cable Finished Outer Diameter | AWG Size | Conductor Cross-sectional Area |
---|---|---|---|
Screw Method | φ5 mm ~ φ6 mm | 24 ~ 18 | 0.18 mm2 ~ 0.75 mm2 |
Soldering Method | 24 ~ 20 | 0.18 mm2 ~ 0.5 mm2 |
Contact Arrangement Diagram
Cable End Treatment Method
Connector Shape | Circular Type | Connector series initials | V・W・X | V· W· X | XS2 |
---|---|---|---|---|---|
Number Of Pins | 4 | Application | Cable-to-panel mount | Allowable Current(A) | 3 |
Wire connection method | Solder | Connection direction | Straight | Protection function (environmentally resistant) | Present |
Removal method | Others |
How can we improve?
How can we improve?