1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi / Omron Multi-brand Compatible Cable

Mitsubishi / Omron Multi-brand Compatible Cable
You can add up to 6 items per a category to the compare list.

  • PLC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Cables for connecting relay terminals by Omron and Mitsubishi Electric.
● Lengths for manufacturer optional cable equivalent products can be selected freely.

· Be sure to check the Connection Diagram on the detail page as appearance and finish may slightly differ from the image views and equivalent products.

Wiring and Wire Color Page >>Click here

Product Description

Harness that can be produced in flexible length from the original optional models from Mitsubishi Electric / Omron can be selected

Specifications

Mitsubishi / Omron Multi-brand Compatible Cable:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Model NumberSpecified Length (m)Equivalent ProductOutline Image DrawingPLC side
CN1
Converter Unit Side
CN2 (CN3)
CableConnection Diagram
Page
MM20A-A0.2 ~ 50

Can be specified
by
0.1 m
increments
FA-CBL□□□MMH20
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
7920-B500FL-3448
Sumitomo 3M
* Note
MIL Socket
Connector
20-pin
7920-B500FL-3448
Sumitomo 3M
* Note
NA2464-□□
Misumi Original
 >>Click here
MM20B-AFA-CBL□□□MMH20CL
Mitsubishi Electric Corporation
MM20C-AG79-I□C
Omron
MIL Socket
Connector
20-pin
XG4M-2030-T
Omron
MIL Socket
Connector
20-pin
XG4M-2030-T
Omron
>>Click here 
MM20D-AG79-O□C
Omron
FML24A-A Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
24-pin
FCN-367J024-AU-F
FUJITSU Component
MIL Socket
Connector
26-pin
HIF3BA-26D-2.54R
Hirose Electric Co., Ltd
 >>Click here
FML24B-AMitsubishi / Omron Multi-brand Compatible Cable:Related ImageFLEX-B-□□
Oki Electric Cable
FML24C-AXW2Z-□□□A
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
XG4M-2030-T Omron
NA2464-□□
Misumi Original
FML24D-AXW2Z-□□□AU
Omron
XG4M-2030-U Omron
FML24E-AG79-□C
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
XG4M-2030-T Omron
FML24F-AXW2Z-□□□J-A29
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
24-pin
FCN-360C024-J2
FUJITSU Component
MIL Socket
Connector
34-pin
XG4M-3430-T Omron
DM40A-AFA-CBL□□□DMFX
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageDsub
Connector
37-Pin Female
FDC-37S05
MIL Socket
Connector
40-pin
7940-B500FL-3448
Sumitomo 3M

* Note
DM40B-AFA-CBL□□□DMFY
Mitsubishi Electric Corporation
FML40A-AFA-CBL□□□FMV / FMH
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-367J040-AU-F
FUJITSU Component
FML40B-AFA-FCBL□□□FMH
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFLEX-B-□□
Oki Electric Cable
* Note The type of the connectors published in the catalogue are the ones without back adhesive.

Model NumberSpecified Length (m)Equivalent ProductOutline Image DrawingPLC side
CN1
Converter Unit Side
CN2 (CN3)
CableConnection Diagram
Page
FML40C-A0.2 ~ 50

Can be specified by
0.1 m
increments
FA-CBL□□□FMVE
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-367J040-AU-F
FUJITSU Component
MIL Socket
Connector 40-pin
7940-B500FL-3448
Sumitomo 3M
 * Note
NA2464-□□
Misumi Original
>>Click here 
FML40D-AXW2Z-□□□B
Normal Wiring Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
40-pin
XG4M-4030-T Omron
FML40E-AXW2Z-□□□B-R1
Reverse Wiring Omron
FML40F-AXW2Z-□□□BU
Omron
XG4M-4030-U Omron
FML40G-AXW2Z-□□□J-A14
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-360C040-J2
FUJITSU Component
>> WEB
MIL Socket
Connector
26-pin
XG4M-2630-T Omron
FML40H-AXW2Z-□□□J-A16
Omron
FML40I-AXW2Z-□□□J-A15
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
34-pin
XG4M-3430-T Omron
>>Click here 
FML40J-AXW2Z-□□□J-A17
Omron
FML40K-AXW2Z-□□□J-A18
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
26-pin
XG4M-2630-T Omron
FML40L-AXW2Z-□□□J-A20
Omron
FML40M-AXW2Z-□□□J-A19
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
34-pin
XG4M-3430-T Omron
FML40N-AXW2Z-□□□J-A21
Omron
FML40P-AXW2Z-□□□J-A22
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
16-pin
XG4M-1630-T Omron
FML40Q-AXW2Z-□□□J-A32
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
40-pin
XG4M-4030-T Omron
FM42A-A0.7 ~ 50

Can be specified by
0.1 m
increments
XW2Z-□□□D
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-367J040-AU-F
FUJITSU Component
MIL Socket
Connector
20-pin
XG4M-2030-T Omron
FM42B-AXW2Z-□□□L
Omron
FM42C-AG79-O□C-□
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related Image
FM42D-AG79-I□C-□
Omron
 >>Click here
FM42E-AG79-O□C-□-MN
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related Image
FM42F-AG79-I□C-□-MN
Omron
FM42G-AFA-CBL***FM2V/FM2H
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
7920-B500FL-3448 Sumitomo 3M * Note
FM42H-AXW2Z-□□□J-A23
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-360C040-J2
FUJITSU Component
MIL Socket
Connector
16-pin
XG4M-1630-T Omron
FM42Y-A Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-367J040-AU-F
FUJITSU Component
MIL Socket
Connector
20-pin
HIF3BA-20D-2.54R
Hirose Electric Co., Ltd
>>Click here 
FM42M-A
FM42VY-AMitsubishi / Omron Multi-brand Compatible Cable:Related Image>>Click here 
FM42VM-A
* Note The type of the connectors published in the catalogue are the ones without back adhesive.

Model NumberSpecified Length (m)Equivalent ProductOutline Image DrawingPLC side
CN1
Converter Unit Side
CN2 (CN3)
CableConnection Diagram
Page
MY20A-A0.7 ~ 50

Can be specified by
0.1 m
increments
G79-Y□C
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
XG4M-2030-T
Omron
Loose Wires
Y Terminal
Mark Tube Processing
NA2464-□□
Misumi Original
 >>Click here
MT20A-AG79-A□C
Omron
* Hood not included
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageLoose Wires
Mark Tube Processing
SS300SB-24-10P
Misumi Original
>>Click here 
FM42RS-A1 ~ 50

Can be specified by
0.1 m
increments
RS910M2-0□04
Fuji Electric FA Components & Systems
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
40-pin
FCN-367J040-AU-F
FUJITSU Component
MIL Socket
Connector 20-pin
HIF3BA-20D-2.54R
Hirose Electric Co., Ltd
NA2464-□□
Misumi Original
>>Click here 
MM42A-AXW2Z-□□□N
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
40-pin
XG4M-4030-T
Omron
MIL Socket
Connector
20-pin
XG4M-2030-T
Omron
MM42B-AG79-O□-□-D1
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related Image>>Click here 
MM42C-AG79-I□-□-D1
Omron
MM42D-AG79-M□-□-D1
Omron
MM40A-A0.2 ~ 50

Can be specified by
0.1 m
increments
FA-CBL□□□MMH
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
40-pin
7940-B500FL-3448
Sumitomo 3M

* Note
MIL Socket
Connector
40-pin
7940-B500FL-3448
Sumitomo 3M

* Note
 >>Click here
MM40B-AFA-FCBL□□□MMH
Mitsubishi Electric Corporation
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFLEX-B-□□
Oki Electric Cable
MM40C-AXW2Z-□□□J-A27
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
40-pin
XG4M-4030-T
Omron
MIL Socket
Connector
30-pin
XG4M-3030-T
Omron
NA2464-□□
Misumi Original
MM40D-AXW2Z-□□□J-A26
Omron
FM48A-AXW2Z-□□□J-A6
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
48-pin
FCN-360C048-B
FUJITSU Component
MIL Socket
Connector
26-pin
XG4M-2630-T
Omron
 >>Click here
FM48B-AXW2Z-□□□J-A8
Omron
FM48C-AXW2Z-□□□J-A7
Omron
FM48D-AXW2Z-□□□J-A9
Omron
FM48E-AXW2Z-□□□J-A10
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related Image
FM48F-AXW2Z-□□□J-A12
Omron
FM48G-AXW2Z-□□□J-A11
Omron
FM48H-AXW2Z-□□□J-A13
Omron
>>Click here 
FM48I-A Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
48-pin
FCN-367J048-AU-F
FUJITSU Component
MIL Socket
Connector 40-pin
HIF3BA-40D-2.54R
Hirose Electric Co., Ltd
FM50A-AXW2Z-□□□H-1
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
56-pin
FCN-367J056-AU-F
FUJITSU Component
MIL Socket
Connector
60-pin
XG4M-6030-T
Omron
FM50B-AXW2Z-□□□H-1G
Omron
* Note The type of the connectors published in the catalogue are the ones without back adhesive.

Model NumberSpecified Length (m)Equivalent ProductOutline Image DrawingPLC side
CN1
Converter Unit Side
CN2 (CN3)
CableConnection Diagram
Page
FM52A-A 

0.7 ~ 50

Can be specified by
0.1 m
increments

XW2Z-□□□H-2
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageFujitsu Limited
Connector
56-pin
FCN-367J056-AU-F
FUJITSU Component
MIL Socket
Connector
40 (20) Pin
XG4M-40(20)30-T
Omron
NA2464-□□
Misumi Original
 >>Click here
FM52B-AXW2Z-□□□H-2G
Omron
FM53A-AXW2Z-□□□H-3
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related ImageMIL Socket
Connector
20-pin
XG4M-2030-T
Omron
FM53B-AG79-□C-□-□
Omron
Mitsubishi / Omron Multi-brand Compatible Cable:Related Image

Delivery

EA ConditionShipping Date
1 - 10EAOn third day
11EA -Delivery Confirmation
Order is OK from 1 PC! 

Price Cutting
10 - 49EA
5%
50 - 99EA
10%
100 - 299EA
15%
Part Number
DM40A-A-[0.2-50/0.1]
DM40B-A-[0.2-50/0.1]
FM42A-A-[0.7-50/0.1]
FM42B-A-[0.7-50/0.1]
FM42C-A-[0.7-50/0.1]
FM42D-A-[0.7-50/0.1]
FM42E-A-[0.7-50/0.1]
FM42F-A-[0.7-50/0.1]
FM42G-A-[0.7-50/0.1]
FM42H-A-[0.7-50/0.1]
FM42M-A-[0.7-50/0.1]
FM42RS-A-[1-50/0.1]
FM42VM-A-[0.7-50/0.1]
FM42VY-A-[0.7-50/0.1]
FM42Y-A-[0.7-50/0.1]
FM48A-A-[0.2-50/0.1]
FM48B-A-[0.2-50/0.1]
FM48C-A-[0.2-50/0.1]
FM48D-A-[0.2-50/0.1]
FM48E-A-[0.2-50/0.1]
FM48F-A-[0.2-50/0.1]
FM48G-A-[0.2-50/0.1]
FM48H-A-[0.2-50/0.1]
FM48I-A-[0.2-50/0.1]
FM50A-A-[0.2-50/0.1]
FM50B-A-[0.2-50/0.1]
FM52A-A-[0.7-50/0.1]
FM52B-A-[0.7-50/0.1]
FM53A-A-[0.7-50/0.1]
FM53B-A-[0.7-50/0.1]
FML24A-A-[0.2-50/0.1]
FML24B-A-[0.2-50/0.1]
FML24C-A-[0.2-50/0.1]
FML24D-A-[0.2-50/0.1]
FML24E-A-[0.2-50/0.1]
FML24F-A-[0.2-50/0.1]
FML40A-A-[0.2-50/0.1]
FML40B-A-[0.2-50/0.1]
FML40C-A-[0.2-50/0.1]
FML40D-A-[0.2-50/0.1]
FML40E-A-[0.2-50/0.1]
FML40F-A-[0.2-50/0.1]
FML40G-A-[0.2-50/0.1]
FML40H-A-[0.2-50/0.1]
FML40I-A-[0.2-50/0.1]
FML40J-A-[0.2-50/0.1]
FML40K-A-[0.2-50/0.1]
FML40L-A-[0.2-50/0.1]
FML40M-A-[0.2-50/0.1]
FML40N-A-[0.2-50/0.1]
FML40P-A-[0.2-50/0.1]
FML40Q-A-[0.2-50/0.1]
FML40R-A-[1-10/0.1]
FML40S-A-[1-10/0.1]
FML40T-A-[1-10/0.1]
MM20A-A-[0.2-50/0.1]
MM20B-A-[0.2-50/0.1]
MM20C-A-[0.2-50/0.1]
MM20D-A-[0.2-50/0.1]
MM40A-A-[0.2-50/0.1]
MM40C-A-[0.2-50/0.1]
MM40D-A-[0.2-50/0.1]
MM42A-A-[0.7-50/0.1]
MM42B-A-[0.7-50/0.1]
MM42C-A-[0.7-50/0.1]
MM42D-A-[0.7-50/0.1]
MT20A-A-[0.7-50/0.1]
MY20A-A-[0.7-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEquivalent products (manufacturer) Equivalent products (models) Specified Length
(M)

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□DMFX0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□DMFY0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□D0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□L0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-O□C-□0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-I□C-□0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-O□C-□-MN0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-I□C-□-MN0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□FM2V / FM2H0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A230.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Fuji Electric FA Components & SystemsRS910M2-0□041 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A60.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A80.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A70.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A90.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A100.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A120.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A110.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A130.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□H-10.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□H-1G0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□H-20.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□H-2G0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□H-30.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-□C-□-□0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) --0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□A0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□AU0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-□C0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A290.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□FMV / FMH0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-FCBL□□□FMH0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□FMVE0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□B Normal wiring0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□B-R1 Reversel Wiring0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□BU0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A140.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A160.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A150.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A170.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A180.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A200.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A190.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A210.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A220.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A320.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) Mitsubishi ElectricFA-BCBL□□FFBL1 ~ 10

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) Mitsubishi ElectricFA-BCBL□□FFBLY1 ~ 10

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) Mitsubishi ElectricFA-BCBL□□FFBLR1 ~ 10

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□MMH200.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationCBL□□□MMH20CL0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) OmronG79-I□C0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) OmronG79-O□C0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-CBL□□□MMH0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) Mitsubishi Electric CorporationFA-FCBL□□□MMH0.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□J-A270.2 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronXW2Z-□□□N0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-O□-□-D10.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-I□-□-D10.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 5 Day(s) OmronG79-M□-□-D10.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) OmronG79-A□C0.7 ~ 50

-

CABLE ASSEMBLY 1 Piece(s) 9 Day(s) OmronG79-Y□C0.7 ~ 50

Loading...

  1. 1