1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI series (pitch between terminals 7mm), compatible equipment: servo motor (Part Number)

TERMINAL BLOCK

MWI series (pitch between terminals 7mm), compatible equipment: servo motor
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Signal
  • Sensor
  • 125 V
Part Number :
  • From :
    ฿ 2,034.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● 7 mm pitch, 50 color space saving type.
● Equipped with 50 core Amphenol-type female connector.

Product Description

Centro connector-equipped terminal block with 7 mm pitch between terminals

Specification Table

ModelNumber of Poles
MWI-57G50-TB5050
Part Number
MWI-57G50-TB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,034.55

TERMINAL BLOCK 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Connector Centronics connector Terminal Block Screw M3 Number of connector cores(Pole) 50
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment Servomotor
Dimension vertical(mm) 49 Dimension width(mm) 185 Dimension depth(mm) 45
Supported crimp terminal Y Terminal / Round Terminal Number of terminal block electrodes(Pole) 50 Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-57G50-TB50 in the MWI series (pitch between terminals 7mm), compatible equipment: servo motor series.