(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Speed Control Valves are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Meter-Out
● Applicable with Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread Size : R1/8, R1/4, R3/8, R1/2 and M5
● Material
Body - Brass (Surface Treatment: Nickel Plating)
Seal - FKM70
[Application]
Speed Control Valves are commonly used in various applications in factory automation systems
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | D | E | F | L | L-1 | H | S |
4 | M5 | M5 | 8.8 | 4.3 | 12.9 | 24.1 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 8.8 | 4.3 | 14.2 | 24.1 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 8.8 | 4.3 | 17.5 | 27.1 | 46.5 | 41.5 | 9 | 15 | |
6 | M5 | M5 | 11.5 | 6.3 | 11.7 | 29.7 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 11.5 | 6.3 | 14.5 | 27.2 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 11.5 | 6.3 | 17.5 | 30.2 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 11.5 | 6.3 | 22 | 34.2 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 11.5 | 6.3 | 23.5 | 36.2 | 54.3 | 47.5 | 11 | 23 | |
8 | 1 | R1/8 | 13.8 | 8.3 | 13.5 | 31.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 13.8 | 8.3 | 16.5 | 34.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 13.8 | 8.3 | 21 | 38.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 13.8 | 8.3 | 22.5 | 40.6 | 54.3 | 47.5 | 11 | 23 | |
10 | 1 | R1/8 | 15.8 | 10.3 | 12.2 | 33.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 15.8 | 10.3 | 15.2 | 36.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 15.8 | 10.3 | 19.7 | 40.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 15.8 | 10.3 | 21.2 | 42.6 | 54.3 | 47.5 | 11 | 23 | |
12 | 1 | R1/8 | 18.5 | 12.3 | 11 | 36.8 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 18.5 | 12.3 | 14 | 39.8 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 18.5 | 12.3 | 18.5 | 43.8 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 18.5 | 12.3 | 20 | 45.8 | 54.3 | 47.5 | 11 | 23 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | D | E | F | L | L-1 | H | S |
4 | M5 | M5 | 8.8 | 4.3 | 12.9 | 24.1 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 8.8 | 4.3 | 14.2 | 24.1 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 8.8 | 4.3 | 17.5 | 27.1 | 46.5 | 41.5 | 9 | 15 | |
6 | M5 | M5 | 11.5 | 6.3 | 11.7 | 29.7 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 11.5 | 6.3 | 14.5 | 27.2 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 11.5 | 6.3 | 17.5 | 30.2 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 11.5 | 6.3 | 22 | 34.2 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 11.5 | 6.3 | 23.5 | 36.2 | 54.3 | 47.5 | 11 | 23 | |
8 | 1 | R1/8 | 13.8 | 8.3 | 13.5 | 31.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 13.8 | 8.3 | 16.5 | 34.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 13.8 | 8.3 | 21 | 38.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 13.8 | 8.3 | 22.5 | 40.6 | 54.3 | 47.5 | 11 | 23 | |
10 | 1 | R1/8 | 15.8 | 10.3 | 12.2 | 33.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 15.8 | 10.3 | 15.2 | 36.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 15.8 | 10.3 | 19.7 | 40.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 15.8 | 10.3 | 21.2 | 42.6 | 54.3 | 47.5 | 11 | 23 | |
12 | 1 | R1/8 | 18.5 | 12.3 | 11 | 36.8 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 18.5 | 12.3 | 14 | 39.8 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 18.5 | 12.3 | 18.5 | 43.8 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 18.5 | 12.3 | 20 | 45.8 | 54.3 | 47.5 | 11 | 23 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tube Nominal Diameter D (mm) | Thread Nominal R | Sales Method |
---|---|---|---|---|---|---|---|---|---|
฿ 1,895.45 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 4 | 1(R1/8) | 10 pcs included | |
฿ 1,929.22 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 4 | 2(R1/4) | 10 pcs included | |
฿ 1,898.70 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 4 | M5 | 10 pcs included | |
฿ 1,896.75 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 6 | 1(R1/8) | 10 pcs included | |
฿ 1,912.99 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 6 | 2(R1/4) | 10 pcs included | |
฿ 2,385.06 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 6 | 3(R3/8) | 10 pcs included | |
฿ 2,489.61 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 6 | 4(R1/2) | 10 pcs included | |
฿ 1,901.95 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 6 | M5 | 10 pcs included | |
฿ 2,024.68 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 8 | 1(R1/8) | 10 pcs included | |
฿ 2,041.56 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 8 | 2(R1/4) | 10 pcs included | |
฿ 2,355.84 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 8 | 3(R3/8) | 10 pcs included | |
฿ 2,505.19 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 8 | 4(R1/2) | 10 pcs included | |
฿ 1,144.16 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 1(R1/8) | 5 pcs included | |
฿ 1,150.00 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 2(R1/4) | 5 pcs included | |
฿ 1,293.51 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 3(R3/8) | 5 pcs included | |
฿ 1,485.06 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 10 | 4(R1/2) | 5 pcs included | |
฿ 1,455.19 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 1(R1/8) | 5 pcs included | |
฿ 1,460.39 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 2(R1/4) | 5 pcs included | |
฿ 1,478.57 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 3(R3/8) | 5 pcs included | |
฿ 1,550.00 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | 12 | 4(R1/2) | 5 pcs included |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | D | E | F | L | L-1 | H | S |
4 | M5 | M5 | 8.8 | 4.3 | 12.9 | 24.1 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 8.8 | 4.3 | 14.2 | 24.1 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 8.8 | 4.3 | 17.5 | 27.1 | 46.5 | 41.5 | 9 | 15 | |
6 | M5 | M5 | 11.5 | 6.3 | 11.7 | 29.7 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 11.5 | 6.3 | 14.5 | 27.2 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 11.5 | 6.3 | 17.5 | 30.2 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 11.5 | 6.3 | 22 | 34.2 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 11.5 | 6.3 | 23.5 | 36.2 | 54.3 | 47.5 | 11 | 23 | |
8 | 1 | R1/8 | 13.8 | 8.3 | 13.5 | 31.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 13.8 | 8.3 | 16.5 | 34.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 13.8 | 8.3 | 21 | 38.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 13.8 | 8.3 | 22.5 | 40.6 | 54.3 | 47.5 | 11 | 23 | |
10 | 1 | R1/8 | 15.8 | 10.3 | 12.2 | 33.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 15.8 | 10.3 | 15.2 | 36.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 15.8 | 10.3 | 19.7 | 40.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 15.8 | 10.3 | 21.2 | 42.6 | 54.3 | 47.5 | 11 | 23 | |
12 | 1 | R1/8 | 18.5 | 12.3 | 11 | 36.8 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 18.5 | 12.3 | 14 | 39.8 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 18.5 | 12.3 | 18.5 | 43.8 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 18.5 | 12.3 | 20 | 45.8 | 54.3 | 47.5 | 11 | 23 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | B | D | E | F | L | L-1 | H | S |
4 | M5 | M5 | 8.8 | 4.3 | 12.9 | 24.1 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 8.8 | 4.3 | 14.2 | 24.1 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 8.8 | 4.3 | 17.5 | 27.1 | 46.5 | 41.5 | 9 | 15 | |
6 | M5 | M5 | 11.5 | 6.3 | 11.7 | 29.7 | 33.7 | 30.6 | 4 | 10 |
1 | R1/8 | 11.5 | 6.3 | 14.5 | 27.2 | 43 | 38.2 | 7 | 12 | |
2 | R1/4 | 11.5 | 6.3 | 17.5 | 30.2 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 11.5 | 6.3 | 22 | 34.2 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 11.5 | 6.3 | 23.5 | 36.2 | 54.3 | 47.5 | 11 | 23 | |
8 | 1 | R1/8 | 13.8 | 8.3 | 13.5 | 31.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 13.8 | 8.3 | 16.5 | 34.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 13.8 | 8.3 | 21 | 38.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 13.8 | 8.3 | 22.5 | 40.6 | 54.3 | 47.5 | 11 | 23 | |
10 | 1 | R1/8 | 15.8 | 10.3 | 12.2 | 33.6 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 15.8 | 10.3 | 15.2 | 36.6 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 15.8 | 10.3 | 19.7 | 40.6 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 15.8 | 10.3 | 21.2 | 42.6 | 54.3 | 47.5 | 11 | 23 | |
12 | 1 | R1/8 | 18.5 | 12.3 | 11 | 36.8 | 43 | 38.2 | 7 | 12 |
2 | R1/4 | 18.5 | 12.3 | 14 | 39.8 | 46.5 | 41.5 | 9 | 15 | |
3 | R3/8 | 18.5 | 12.3 | 18.5 | 43.8 | 52.8 | 46 | 10 | 19 | |
4 | R1/2 | 18.5 | 12.3 | 20 | 45.8 | 54.3 | 47.5 | 11 | 23 |
Control Type | Outlet Control | Main Body Shape | Elbow | Type | Speed Controllers |
---|---|---|---|---|---|
Joint Type | Threaded + One-Touch Fitting | Material | Brass | Environment, Applications | Standard |
Thread Material | Brass | Lock Nut Type | Ring Nut |
How can we improve?
How can we improve?