(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CAT5e Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable type : Fixed use and Movable use
● Conductor Cross Section(mm²) : 0.2 for Fixed use and 0.12 for Movable use
● AWG size : 24 and 26
● Number Of Cores : 8
● Material :
Insulation : PE
Sheath : Green PVC
[Application]
CAT5e Cables are commonly used in various applications in factory automation systems
Properties | Cross Section (mm2) | AWG Specification | Number of Cores | Length | Cable O.D. (mm) | Conductor | Insulation | Sheath | ||||
Core Wire Structure pcs/mm | Electroplating | Average Thickness (mm) | Material | O.D. | Average Thickness (mm) | Material | ||||||
Fixed use | 0.2 | 24 | 8 | 100m whole roll orders | 5.8 (±3%) | 0.49 (±2%) | Not Provided | 0.21 | PE | 0.95±5% | 0.9 | PVC |
Movable use | 0.12 | 26 | 6.5 (±3%) | 19/0.10 (±0.3%) | 0.21 | 1±5% | 1.1 |
Part Number |
---|
E-CAT5E-100 |
E-CAT5E-FLEX-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shield Structure | Conductor Size | Cable Feature |
---|---|---|---|---|---|---|---|---|
฿ 3,859.74 | ECONOMY LAN CABLE | 1 Piece(s) | Available | Same day | Non-Shielded・UTP | AWG24 (0.20sq) | - | |
฿ 7,596.75 | ECONOMY LAN CABLE | 1 Piece(s) | 6 Day(s) | Shielded・STP | AWG26 (0.12sq) | Flex Resistant |
Loading...
Type | - | Fixed Length | - | Number of Pairs | - | Specified Length |
E-CAT5E | - | 100 | - | 2P | - | 10 |
Part Number | ||||||
E-CAT5E-100 |
100m min. |
Properties | Cross Section (mm2) | AWG Specification | Number of Cores | Length | Cable O.D. (mm) | Conductor | Insulation | Sheath | ||||
Core Wire Structure pcs/mm | Electroplating | Average Thickness (mm) | Material | O.D. | Average Thickness (mm) | Material | ||||||
Fixed use | 0.2 | 24 | 8 | 100m whole roll orders | 5.8 (±3%) | 0.49 (±2%) | Not Provided | 0.21 | PE | 0.95±5% | 0.9 | PVC |
Movable use | 0.12 | 26 | 6.5 (±3%) | 19/0.10 (±0.3%) | 0.21 | 1±5% | 1.1 |
Category | CAT5e | FA Network Standard | EtherCAT | No. of Cores | 4 Pair (4P) |
---|
How can we improve?
How can we improve?