(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Network Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable type : Fixed use and Movable use
● Conductor Cross Section(mm²) : 0.2
● AWG size : 20
● Number Of Cores : 4
● Material :
Insulation : PE
Sheath : Green PVC
[Application]
Network Cables are commonly used in various applications in factory automation systems
Properties of LAN / Reduced Wiring Network Cable | Cross Section (mm2) | AWG Specification | Number of Cores | Length | LAN / Reduced Wiring Network Cable O.D. (mm) | Conductor | Insulation | Sheath | ||||
Core Wire Structure pcs/mm | Electroplating | Average Thickness (mm) | Material of LAN / Reduced Wiring Network Cable | O.D. | Average Thickness (mm) | Material | ||||||
Fixed use of LAN / Reduced Wiring Network Cable | 0.2 | 24 | 4 | 100m whole roll orders | 6.2 (±3%) | 7/0.19 (±0.4%) | Not Provided | 0.24 | PE | 1.05±5% | 1.1 | PVC |
Movable use | 25/0.10 (±0.3%) | 0.22 | 1.03±5% | TPE |
Part Number |
---|
E-PROFINET-5E-100 |
E-PROFINET-5E-FLEX-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Feature |
---|---|---|---|---|---|---|
฿ 6,346.75 | ECONOMY LAN CABLE | 1 Piece(s) | Available | Same day | - | |
฿ 9,433.12 | ECONOMY LAN CABLE | 1 Piece(s) | 6 Day(s) | Flex Resistant |
Loading...
Type | - | Transmission Rate | - | Fixed Length |
E-PROFINET | - | 5E | - | 100 |
Part Number | ||||
E-PROFINET-5E-100 |
100m min. |
Properties | Cross Section (mm2) | AWG Specification | Number of Cores | Length | Cable O.D. (mm) | Conductor | Insulation | Sheath | ||||
Core Wire Structure pcs/mm | Electroplating | Average Thickness (mm) | Material | O.D. | Average Thickness (mm) | Material | ||||||
Fixed use | 0.2 | 24 | 4 | 100m whole roll orders | 6.2 (±3%) | 7/0.19 (±0.4%) | Not Provided | 0.24 | PE | 1.05±5% | 1.1 | PVC |
Movable use | 25/0.10 (±0.3%) | 0.22 | 1.03±5% | TPE |
Category | CAT5e | Shield Structure | Shielded・STP | FA Network Standard | PROFINET |
---|---|---|---|---|---|
Conductor Size | AWG24 (0.20sq) | No. of Cores | 4 Core (4C) | AWG size 2(AWG) | 24 |
How can we improve?
How can we improve?