(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DC24V Cooling Fans
Cooling Fans are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size Minimum/Maximum (mm.): 40x40 and 120x120
● Thickness (mm.) : 10, 25 and 38
● Input Voltage : 24 VDC
● Input current(A) 0.05, 0.10, 0.15, 0.2 and 0.82 ±10%
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
Cooling fans are used to cool electronic devices.
Part Number | Edge Length A | Thickness B | Mounting Hole Distance C | Rated Voltage (V) | Operating Voltage Range (V) | Maximum Withstand Voltage (V) | Rated Current (A) (±10%) | Rated Current (A) | Rated Speed RPM±10% (min) | Airflow (CFM) | Static Pressure (mmH2O) | Noise (dBA) | Stall Lock Function | Reverse Connection Protection Function | Lock Sensing Output |
E-1238D24-RF | 120 | 38 | 105.25 | 24 | 12~26 | 27 | 0.15 | 0.02 (Max) | 2600 | 95.17 | 5.58 | 41 | Provided | Provided | - |
E-1238D24-SRF | 120 | 38 | 105.25 | Provided | |||||||||||
E-1225D24-RF | 120 | 25 | 105 | 0.20 | 3750 | 107.5 | 7.6 | 51.5 | - | ||||||
E-1225D24-SRF | 120 | 25 | 105 | Provided | |||||||||||
E-9238D24-RF | 92 | 38 | 83 | 0.82 | 6500 | 133 | 24.24 | 65.6 | - | ||||||
E-9225D24-F | 92 | 25 | 82 | 0.15 | - | 3000 | 52.5 | 3.67 | 39.3 | - | - | ||||
E-8025D24-F | 80 | 25 | 71.4 | 3600 | 45.5 | 5.8 | 37.5 | ||||||||
E-6025D24-F | 60 | 25 | 50.2 | 0.10 | 4500 | 24.3 | 4.6 | 37.7 | |||||||
E-4010D24-F | 40 | 10 | 32.2 | 0.05 | 6600 | 7.2 | 3.5 | 33.6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Thickness | Sensor output | Input Current (A) | Stall Lock Function | Type | Fan Filter | Finger Pinch Guard | Airflow (CFM) | Static Pressure (mmH2O) | Noise (dBA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.47 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 120x120 | 25mm | None | 0.20±10% | Available | Single fan | - | - | 107.5 | 7.6 | 51.5 | |
฿ 220.78 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 120x120 | 25mm | None | 0.20±10% | Available | Set product (fan+filter+protective cover) | Included | Included | 107.5 | 7.6 | 51.5 | |
฿ 241.56 | ECONOMY DC 24V COOL FAN SENSOR | 1 Piece(s) | Available | Same day | 120x120 | 25mm | Lock | 0.20±10% | Available | Single fan | - | - | 107.5 | 7.6 | 51.5 | |
฿ 280.52 | ECONOMY DC 24V SENSOR FAN ACC | 1 Piece(s) | Available | 6 Day(s) | 120x120 | 25mm | Lock | 0.20±10% | Available | Set product (fan+filter+protective cover) | Included | Included | 107.5 | 7.6 | 51.5 | |
฿ 196.75 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 120x120 | 38mm | None | 0.15±10% | Available | Single fan | - | - | 95.17 | 5.58 | 41 | |
฿ 236.36 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | 6 Day(s) | 120x120 | 38mm | None | 0.15±10% | Available | Set product (fan+filter+protective cover) | Included | Included | 95.17 | 5.58 | 41 | |
฿ 272.08 | ECONOMY DC 24V COOL FAN SENSOR | 1 Piece(s) | Available | Same day | 120x120 | 38mm | Lock | 0.15±10% | Available | Single fan | - | - | 95.17 | 5.58 | 41 | |
฿ 311.04 | ECONOMY DC 24V SENSOR FAN ACC | 1 Piece(s) | Available | 6 Day(s) | 120x120 | 38mm | Lock | 0.15±10% | Available | Set product (fan+filter+protective cover) | Included | Included | 95.17 | 5.58 | 41 | |
฿ 138.31 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 40x40 | 10mm | None | 0.05±10% | Not provided | Single fan | - | - | 7.2 | 3.5 | 33.6 | |
฿ 159.74 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 40x40 | 10mm | None | 0.05±10% | Not provided | Set product (fan+filter+protective cover) | Included | Included | 7.2 | 3.5 | 33.6 | |
฿ 120.78 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 60x60 | 25mm | None | 0.10±10% | Not provided | Single fan | - | - | 24.3 | 4.6 | 37.7 | |
฿ 148.70 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 60x60 | 25mm | None | 0.10±10% | Not provided | Set product (fan+filter+protective cover) | Included | Included | 24.3 | 4.6 | 37.7 | |
฿ 123.38 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 80x80 | 25mm | None | 0.15±10% | Not provided | Single fan | - | - | 45.5 | 5.8 | 37.5 | |
฿ 156.49 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 80x80 | 25mm | None | 0.15±10% | Not provided | Set product (fan+filter+protective cover) | Included | Included | 45.5 | 5.8 | 37.5 | |
฿ 133.77 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 92x92 | 25mm | None | 0.15±10% | Not provided | Single fan | - | - | 52.5 | 3.67 | 39.3 | |
฿ 169.48 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 92x92 | 25mm | None | 0.15±10% | Not provided | Set product (fan+filter+protective cover) | Included | Included | 52.5 | 3.67 | 39.3 | |
฿ 414.94 | ECONOMY DC 24V COOLING FAN | 1 Piece(s) | Available | Same day | 92x92 | 38mm | None | 0.82±10% | Available | Single fan | - | - | 133 | 24.24 | 65.6 | |
฿ 450.00 | ECONOMY DC 24V FAN WITH ACC | 1 Piece(s) | Available | Same day | 92x92 | 38mm | None | 0.82±10% | Available | Set product (fan+filter+protective cover) | Included | Included | 133 | 24.24 | 65.6 |
Loading...
Type | DC fan | Input Voltage | DC24V | Properties | Standard (general purpose) |
---|---|---|---|---|---|
Frame Material | PBT | Reverse Connection Protection Function | Available |
How can we improve?
How can we improve?